The Metric Catalog was first published in 1988 and has grown from 500 pages to 3,664 pages. The 2011 Metric Catalog contains over 1,000,000 components designed for use in automated assembly machines. The 2011 edition of the catalog has over 1,600 new products, 12 new and expanded product sections and over 10,000 products have been added to local stock for faster shipping and delivery. The components presented in this catalog are typically used in linear motion, rotary motion, power transmissions and general machine building applications. The catalog contains components that have traditionally been machined in house or purchased from a machine shop. Using our configurable components allows you to specify the critical finishing dimensions such as length, diameter, thread and tolerance from wide selection of parameters. This means that each component is manufactured to your unique specification.
Order Your FREE Copy Today
Since the release of the last Single Axis Actuator Catalog MISUMI has been interviewing and gathering ideas from its customers. As a result MISUMI now has added new products to its' 2009 Single Axis Actuator Catalogs.
With this new catalog, Misumi announces the availability of the NEW Single Axis Robot RS Series Actuator. The features of the new RS actuator include:
In addition to the introduction of the new RS Series, we have also expanded or line of popular LX Series of single axis actuators. New options and features include:
Misumi’s LX Series models are available in over 1000 possible configurations. The LX single-axis series are also available in standard or cover type and the actuators are available with brackets that allow a combination of two units on a different axis.
In Stock – Ready for Immediate Shipment
Misumi's Standard Precision Positioning Stages are ideal as adjustment units for inspection, assembly and processing instruments, and jig applications. Compared to legacy positioning stages, Misumi's Standard Positoning Stages, developed with adequate level of precision for assembly automation-related applications are lower in price.
(English, 26pages)
1 DVD Covering all New 2010 Metric Mechanical Components and Partial New 2011 Metric Components
This updated (April 2011) DVD contains CAD files of the more than 1,000,000 components featured in the MISUMI Factory Automation Components Metric Catalog.
(English Only)

Plastic Molds Catalog/CD Currently Unavailable
Injection molding of plastic requires a variety of components including ejector pins, core pins, and guides. MISUMI supplies some 67,200 of these products in both metric and inch sizes to manufacturers of automobiles, home appliances, and precision products.
(English Only)
Customer Service TEL:1-800-681-7475/847-843-9105 FAX:1-800-681-7402/847-843-9107 Monday to Friday 8:00am ~ 7:00pm (CST)