The Configurable Component
Why go custom when you can configure?
What is the configurable component? The configurable component is a component that allows the engineer to specify critical dimensions through various design parameters.
For example, configurable linear shafts benefits are:
- Configurability in 1mm length increments.
- No drawings--Use our online CAD Configurator to design shafts to your specifications and download native CAD files.
- Choose from a variety of shaft-end configurations. See below for a sample.

- Standard manufacturing time of 3 days with same day or next day shipping available on some configured shafts.
How do we do it? Read below to learn more about how MISUMI empowers engineers with configurable components.
MISUMI USA, Inc. is a leading supplier of configurable and fixed components for factory automation. MISUMI is known globally for configurable factory automation components, which enables the engineer to specify components through various design parameters. The configurable component offers the best of both worlds as it combines the reliability, price and lead times of a stocked component with the design flexibilities of a custom component. As customers become familiar with MISUMI they begin to understand the capabilities of the configurable component, which enables engineers to replace a lot of stock and even custom components with configurable components.
Furthermore, MISUMI is known for never requiring a minimum order quantity or set up charge on a product portfolio of 500,000 metric and inch components. MISUMI helps engineers take the guess work out of design with a 99.95% on-time delivery rating on all its products as well as a helpful web site that allows engineers to download native CAD files as well as place orders for its entire product offering.
Some of the most popular configurable components available from MISUMI are linear shafts, linear guides, miniature linear guides, locating components, rollers, height adjust pins and locating pins. In addition, metric and inch components can be configured using either the MISUMI catalog or website.