Keyword Search

Fast Delivery MISUMI Ball Screws Length Available in 1mm Increments, Pre-Machined Ends, Shipped in 6 days

Technical Calculation Software

File Name Catalog Page File Size Uncompressed File Size
Linear Guides · Ball Screws Technical Calculation Software Ver.2.0 - 6.79 MB 6.85MB

Allowable Axial Load

Allowable Axial Load is a max. load that can be applied with a built-in safety margin before the screw shaft may buckle.
The max. load applied axially on the screw shaft must be less than this Allowable Axial Load.
This load can be calculated with the following formula.
Additionally, Allowable Axial Loads by shaft diameters can be checked using Table 1.

Allowable Axial Load (P)

Allowable Axial Load Calculation Example

Application Condition

  • ・Screw Diameter Ø15, Lead 20
  • ・Support Method Fixed - Supported
  • ・Load Applicable Span Distance l1 820mm
  • ・Ball Screw Root Diameter d 12.5

Calculation Details

m=10 since the support method is Fixed – Supported, and the Allowable Axial Load (P) will be,

Allowable Axial Load Calculation Example
Fig. 1

■Table 1. Allowable Axial Load Graph

Allowable Axial Load Graph

Applicable Shaft Diameter Calculation Example

Application Condition

  • ・Load Applicable Span Distance 500mm
  • ・Mounting Method Fixed - Supported
  • ・Max. Axial Load 10000N

Calculation Details

  • (1) From Table 1., find an intersection of a vertical line from Load Applicable Span Distance 500mm and a horizontal line from Fixed – Supported 10000N.
  • (2) Choose shaft diameter at the intersection which is 15mm or larger.
See Product line up
Inquiries
  • TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107
  • Online Inquires

TOP