Keyword Search

New! Motor-driven Multi-point Positioning System Motorized Single Axis Actuator RS Series To learn more about the RS Series of Single Axis Actuators, Click Here

MISUMI's Single Axis Robot

Simple-operation,547.80~,Shipped in 8 days

Small/compact and large size are available.

Small-sized Robot at a Low Cost, RS1/2/3 series

Small-sized Robot at a Low Cost Maximum Load Capacity(kg) Stroke
(mm)
Maximum speed
(mm/sec)
Repetitive Positioning Precision
(mm)
Horizontal Vertical
〜12 〜4 50〜800
(50mm incremental)
〜1000 ±0.02(or +/-0.02)

To see the product details.

Large-sized Heavy Load Capacity Robot, RSH1/2/3 series

Small-sized Robot at a Low Cost,  RS1/2/3 series Maximum Load Capacity (kg) Stroke
(mm)
Maximum speed
(mm/sec)
Precision of Repetitive Positioning
(mm)
Horizontal Vertical
〜80 〜16 50〜1050
(50mm incremental)
〜1800 0.01/0.02

To see the product details.

Features
RS - Structure and Main features
Controller Functions
System Configuration and How to enter data
Support Selection
Example of selection and Selection Support Software are available.
About operation.
Introduction to operation pattern and methods.
Product variation
Introduction to product lineup and list of specifications
See product lineup
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP