Empowering Engineers with

Configurable Components

SHAPE VARIATIONS OF RECTANGULAR EJECTOR PINS WITH TIP PROCESS

Bezel·Angle designation

·1°≤G≤45°
Bezel·Angle designation

·1°≤G≤45°
Partial bezel·Angle designation

·45°≤G≤90°
·0.3≤V<P
Partial bezel·Angle designation

·45°≤G≤90°
·0.3≤V<W
L-shaped

·0.5≤C≤5
·0.3≤A<P
R designation not available.
L-shaped

·0.5≤C≤5
·0.3≤A<W
R designation not available.
Trapezoid

·0.5≤C≤5
·0.1≤V≤A
·A<P
R designation not available.
Trapezoid

·0.5≤C≤5
·0.1≤V≤A
·A<W
R designation not available.
L-shaped·Tapered

·0.5≤C≤5
·0.3≤A<P
R designation not available.
L-shaped·Tapered

·0.5≤C≤5
·0.3≤A<W
R designation not available.
L-shaped·R designation

·0.3≤C≤5
·0.1≤V≤
·0.5≤R≤15
*For R processing(Reference 1, Reference 2) designate R dimension with Q dimension.
L-shaped·R designation

·0.3≤C≤5
·0.1≤V≤
·0.5≤R≤15
*For R processing(Reference 1, Reference 2) designate R dimension with Q dimension.
R groove

·P×1.2≤R≤P×2
*For R processing(Reference 1, Reference 2) designate R dimension with Q dimension.
R groove

·W×1.2≤R≤W×2
*For R processing(Reference 1, Reference 2) designate R dimension with Q dimension.

TOP


General products
Part Number Head Thickness P·W Tolerance Page
ERV□□ 4mm(T4) Click here
ERVJ□□ 4·6·8mm(JIS)
ER□□ 4mm(T4) Click here
ERJ□□ 4·6·8mm(JIS)

R processed
Part Number Head Thickness P·W Tolerance Page
ERVWR□□ ERVFR□□ 4mm(T4) Click here
ERVJWR□□ ERVJFR□□ 4·6·8mm(JIS)
ERWR□□ ERFR□□ 4mm(T4) Click here
ERJWR□□ ERJFR□□ 4·6·8mm(JIS)



Unit of designation
Tolerance Unit of designation
G ±10 ' 1° increments
R(Q)±0.05 0.1mm increments
A ±0.02 0.01mm increments
V ±0.02 0.01mm increments
C ±0.02 0.01mm increments
*For R processing(Reference 1, Reference 2 )designate R dimension with Q dimension.

TOP


Rectangular Ejector Pins with Tip Process·Head Cutting Position

TOP

General information
  • facebook
  • Twitter
  • YouTube
  • Xing
  • Google+
  • ISO9001