|
・Materials
Annealing could reduce hardness. [ ! ]Changes in Circularity, Straightness, Perpendicularity, concentricity and Hardness. >>P.103 |
||||||||||||||||||||||||||||||||||
|
・Materials
Annealing could reduce hardness. [ ! ]Changes in Circularity, Straightness, Perpendicularity, concentricity and Hardness. >>P.103 |
||||||||||||||||||||||||||||||||||

| D Tolerance | |
| D | g6 |
| 12 | -0.006 -0.017 |
| 13 | |
| 15 | |
| 16 | |
| 18 | |
| 20 | -0.007 -0.020 |
| 25 | |
| 30 | |
| Part Number | 1mm Increments | M Coarse (Tapped) | M Coarse (Stepped) | Pilot Dimensions | (Y) Max. | R | C | ||||||||||||||||||||||||||
| Type | D | L | F | P | N | V Hole Diameter | ℓ Hole Depth | ||||||||||||||||||||||||||
| Tapped Type SFIT SSFIT PSFIT PSSFIT Stepped and Tapped SFIG SSFIG PSFIG PSSFIG | 12 | 25~1000 | 2≤F≤Px4 | 6~10 | 4 | 5 | 6 | 8 | 4 | 5 | 6 | 4 | 8 | 9 | 1000 | 0.3 Less than | 0.5 Less than | ||||||||||||||||
| 13 | 25~1000 | 6~11 | 4 | 5 | 6 | 8 | 4 | 5 | 6 | 8 | 4 | 5 | 10 | 11 | 1000 | ||||||||||||||||||
| 15 | 25~1000 | 6~13 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 1000 | ||||||||||||||||||
| 16 | 30~1200 | 6~14 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 12 | 13 | 1200 | |||||||||||||||
| 18 | 30~1200 | 8~16 | 4 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 1200 | 1.0 Less than | ||||||||||||||
| 20 | 30~1200 | 8~17 | 4 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 12 | 5 | 6 | 8 | 10 | 16 | 17 | 1200 | ||||||||||||
| 25 | 35~1200 | 8~22 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 6 | 8 | 10 | 12 | 20 | 21 | 1200 | ||||||||||
| 30 | 35~1500 | 9~27 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 6 | 8 | 10 | 12 | 1500 | ||||||||||||
| Coarse Thread Dimensions | |
| M | Pitch |
| 4 | 0.7 |
| 5 | 0.8 |
| 6 | 1.0 |
| 8 | 1.25 |
| 10 | 1.5 |
| 12 | 1.75 |
| 16 | 2.0 |
| 20 | 2.5 |
| 24 | 3.0 |
| 30 | 3.5 |