Empowering Engineers with

Configurable Components

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・NAK80 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・NAK80 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

Part Number Configured Part Number is shown.
NAK80(P21 group)(Ni-Cr-Mo-steel) 37~43HRC
GROUND  PLATES  FOR  WIRE  CUT  (TOP  &  BOTTOM  2-FACES  GROUND)  �NAK80  -STANDARD  TYPE/PLATE  THICKNESS  DESIGNATION  (0.01mm  INCREMENTS)  TYPE-:Related Image
•Circumference chamfering C0.1~C0.3

Basic Information

Material NAK80 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Milling
Type Standard

Configure

Clear All

Specification/Dimensions

  • Type

    • NAK80WP
  • Material

    • NAK80
  • Finishing (Top & bottom faces)

    • Surface grinding
  • Finishing (Other than top & bottom faces)

    • Milling
  • Type

    • Standard
  • A (Length)(mm)

    • 20
    • 40
    • 60
    • 80
    • 100
    • 125
    • 150
    • 180
    • 200
    • 250
    • 300
  • B (Width)(mm)

    • 20
    • 40
    • 60
    • 80
    • 100
    • 125
    • 150
    • 180
    • 200
    • 250
    • 300
  • T (Thickness)(mm)

    • 5
    • 6
    • 8
    • 10
    • 13
    • 15
    • 20
    • 25
    • 30
    • 35
    • 40
    • 50
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • 5 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry