Empowering Engineers with

Configurable Components

Angular Pins -Economy Type-

Part Number Configured Part Number is shown.
•Material Table
D
8 SKD11(D2)(1.2379) 60~63HRC
10~20 SUJ2(52100)(1.2067) 58HRC~
(Induction hardening)

ANGULAR  PINS  -ECONOMY  TYPE-:Related Image
Profile tolerance of SRANGULAR  PINS  -ECONOMY  TYPE-:Related Image
ANGULAR  PINS  -ECONOMY  TYPE-:Related Image
Profile tolerance of SRANGULAR  PINS  -ECONOMY  TYPE-:Related Image

Basic Information

Mounting type Flange (Not tapered)

Configure

Clear All

Specification/Dimensions

  • Type

    • APZS
    • APZ
  • Mounting type

    • Flange (Not tapered)
  • Shape

    • Straight
    • Stepped
  • D (Diameter)(mm)

    • 8
    • 10
    • 12
    • 13
    • 15
    • 16
    • 20
  • L (Length)(mm)

    [40-180/10mm increments]
  • LC (Length alteration)(mm)

    [40.1-179.9/0.1mm increments]
  • N (Press-fit length)(mm)

    • 0
    [2-180/0.1mm increments]
  • CAD

    • 2D
    • 3D

Days to Ship

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry