Empowering Engineers with

Configurable Components

Locking Blocks With Angular Hole Processed

Part Number Configured Part Number is shown.
•Material Table
Part Number
ABPZA DH2F(H13 group)(1.2344 group) 38~42HRC
ABPZS SKS3(Alloy tool steel)(1.2419) 53~56HRC
(D=6•8•10)
LOCKING  BLOCKS  WITH  ANGULAR  HOLE  PROCESSED:Related Image
■C Dimension
W C
15•20 3
25~40 5

■F Dimension
A D
6•8 10
10•15 25 35
18•20 20 30

Basic Information

Product type Inlay type Bolt fixing Plate side setting (with tap) Oil groove Non-oil groove
With/without angular hole Yes K (Locking angle)(°) 0 Shape

Configure

Clear All

Specification/Dimensions

  • Type

    • ABPZA
    • ABPZS
  • Product type

    • Inlay type
  • Material

    • O1 Tool Steel
    • DH2F
  • Bolt fixing

    • Plate side setting (with tap)
  • Oil groove

    • Non-oil groove
  • With/without angular hole

    • Yes
  • T (Block height)(mm)

    • 30
    • 40
  • L (L dimension of block)(mm)

    • 55
    • 70
  • A/W (Block width)(mm)

    • 15
    • 20
    • 25
    • 30
    • 35
    • 40
    [13-200/1mm increments]
  • H/E (Inlay part dimension)(mm)

    • 15
    • 20
    [2-50/1mm increments]
  • K (Locking angle)(°)

    • 0
  • Shape

  • D (Angular hole dia.)(mm)

    • 6
    • 8
    • 10
  • A (Angle)(°)

    • 10
    • 15
    • 18
    • 20
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • 5 Days or Less
    • 7 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry