Keyword Search

High Couplers For Cooling Pipe -Embedded Type Sockets-

Days to Ship : 4 Days

HIGH  COUPLERS  FOR  COOLING  PIPE  -EMBEDDED  TYPE  SOCKETS-:Related Image
HIGH  COUPLERS  FOR  COOLING  PIPE  -EMBEDDED  TYPE  SOCKETS-:Related Image
Matching Plugs:Click here
Brass C3604(C36000)(CU-ZN)

This socket is suitable for use with a plug that is embedded into the mold.

HIGH  COUPLERS  FOR  COOLING  PIPE  -EMBEDDED  TYPE  SOCKETS-:Related Image
HIGH  COUPLERS  FOR  COOLING  PIPE  -EMBEDDED  TYPE  SOCKETS-:Related Image
Matching Plugs: Click here
Brass C3604(C36000)(CU-ZN)

Part Number
Copy
Search Similar Products

Configure

Material
  • Brass
  • Stainless Steel
  • Tool steel
  • Brass + Nickel plated
  • Polybutylene terephthalate resin
  • Brass + Electroless nickel plated
Connecting parts
  • Hose
  • Female thread
  • Male thread
Heat proof
  • 60℃
  • 80℃
  • 99℃
  • 120℃
  • 180℃
With/without valve
  • Standard
  • No valve
Shape
  • Straight
  • L-shaped
Spanner installation section
  • No
  • Yes
d/d1 (Inner diameter)(mm)
  • 5
  • 7.5
  • 8
L (Length)(mm)
  • 57
  • 72.5
  • 76.5
Type
  • One touch
  • Slim type
Type
  • F120-KHSHW
  • F120-MKHSH
Days to Ship
  • 4 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry