Empowering Engineers with

Configurable Components

Lubricants -Lubricants Type For O-RINGs-

Lubricants -Lubricants Type For O-RINGs-
  • Volume Discount

Part Number Configured Part Number is shown.
GSORG
Product Safety Data Sheet (MSDS) is published on the home page. (http://jp.misumi-ec.com/tech/msds)

Type Liquid Color Features Usage Temperature
Range (°C)
Primary Lubrication Composite
Grease Transparent Uses stable materials which do not cause deterioration to O-rings, and there is no metallic (ferrous/non-ferrous) corrosion. -30~220 Fluorine resin

Composition Specs
Compound Name Composition Ratio (%•PPM)
Composite hydrocarbon 60%
Oxidation stabilizer (Includes fluorocarbon resin) 10%
Dispersant 10%
Polyglycol 13%
Polytetrafluoroethylene 7%

Basic Information

Product type Grease Amount 50g

Configure

Clear All

Stock

Specification/Dimensions

Days to Ship

  • Days to Ship

    • 1 Day

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry