Empowering Engineers with

Configurable Components

Rust-Prevention Agents -Gasification Type-

Rust-Prevention Agents -Gasification Type-
  • Volume Discount

Part Number Configured Part Number is shown.
This product may require longer lead time and extra shipping charge. Please contact your local office for more information.(Not available in India)
■RUST- PREVENTION AGENTS (GASIFICATION TYPE)
RST-VP
Composition Specs
Compound Name Composition Ratio (%•PPM)
Fatty acid amine 5%
Isooctane 30%
LPG 65%

Basic Information

Product type Spray Amount 420ml Application Rust-prevention

Configure

Clear All

Specification/Dimensions

Days to Ship

  • Days to Ship

    • 4 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry