Empowering Engineers with Configurable Components

  • 10 Million Products
  • 30,000 Same Day Shipping Products
  • Competitive Prices

All Categories

Automation Components
Press Die Components
Plastic Mold Components

Need Help?

お見積り・ご注文・サイトに関するお問い合わせ

QCTマーケティングセンター0120-343-066
受付時間: 8:00~20:00
※日曜日・年末年始は除く

一般流通品(ミスミブランド以外のメーカー品)の
納期調整・商品に関するお問合せ

VONAサポートセンター0120-343-256
受付時間: 平日 9:00~18:00
土・祝 9:00~17:00
※日曜日・年末年始は除く

商品・技術に関するお問合せ窓口一覧

受付時間: 9:00~12:00、13:00~18:00 ※日曜日・年末年始は除く

  • FA用メカニカル標準部品03-5805-7290 / 7291
  • FA用メカニカル加工部品03-5805-7224
  • プレス金型用標準部品03-5805-7240
  • プラ型用標準部品03-5805-7190

Tapered Screw Conversion Plugs -Female・Female Conversion Joint・Swivel Type-

Tapered Screw Conversion Plugs -Female・Female Conversion Joint・Swivel Type-
  • Volume Discount

Part Number Configured Part Number is shown.
Brass C3604(C36000)(CU-ZN)
Thread JIS B0203 tapered thread for tube Rc (PT)

TAPERED  SCREW  CONVERSION  PLUGS  -FEMALE�FEMALE  CONVERSION  JOINT�SWIVEL  TYPE-:Related Image
Use in atmospheric pressure 980kPa (10kgf/cm2) or lower.
Keep water temperature under 80°C.

Basic Information

d/d1 (Inner diameter)(mm) 6 Material Brass With/without hexagonal hole No

Configure

Clear All

Specification/Dimensions

  • d/d1 (Inner diameter)(mm)

    • 6
  • Material

    • Brass
  • With/without hexagonal hole

    • No
  • R (PT) (Tapered thread specifications)

    • 1/8
    • 1/4
    • 3/8
  • RC (PT) (Tapered thread specifications)

    • 1/8
    • 1/4
    • 3/8
  • Type

    • JEFS-F
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • 4 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry