Empowering Engineers with

Configurable Components

Guide Rails -T type-

Click this image to zoom it.

VOID

  • New Products
  • Volume Discount

Part Number Configured Part Number is shown.
Part Number Standard Unit Price Volume Discount Days to Ship? RoHS L (Rail length)
(mm)
Installation
- Available 4 Days Compliant 25 Slide Core Mount
- Available 4 Days Compliant 30 Slide Core Mount
- Available 4 Days Compliant 25 Base Mount
- Available 4 Days Compliant 30 Base Mount

Basic Information

Product type Guide rails Material SKD11 Heel With ant heel
Oil groove Non-oil groove

Configure

Clear All

Specification/Dimensions

  • Type

    • GRAZM
    • GRAZF
  • Product type

    • Guide rails
  • Material

    • SKD11
  • Heel

    • With ant heel
  • Oil groove

    • Non-oil groove
  • T (Rail thickness)(mm)

    [10-50/1mm increments] [15-30/5mm increments]
  • L (Rail length)(mm)

    • 25
    • 30
    [35-200/5mm increments] [40-200/10mm increments] [120-200/20mm increments]
  • S (Heel height)(mm)

    [1-48/1mm increments]
  • U (Heel width)(mm)

    [0-19.5/0.5mm increments]
  • Installation

    • Base Mount
    • Slide Core Mount
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 4 Days or Less

Tech Support

Die & Mold Division
TEL:847-843-9105 (ext.370) / FAX:847-843-9107
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry