Keyword Search

Shaft Collars - Set Screw

Days to Ship : 1-4 Days

Low Cost and Common Type.

Shaft Collars - Setscrew:Related Image




Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardWide
SCCNSCC1045 Carbon SteelBlack Oxide CoatingSet Screw 2 pcs.
PSCCNPSCCElectroless Nickel PlatingSet Screw
2 pcs.
(Stainless Steel)
SSCCNSSCC304 Stainless Steel-
SCCA-2017 Aluminum Alloy
SCCAW-Clear Anodize
SCCAB-Black Anodize

Specifications

Part Number-B
SCCN12-10
Part NumberBD1d1CSet Screw M x Length
TypeD
(Standard)
SCCN
PSCCN
SSCCN
SCCA
SCCAW
SCCAB
3+0.05
+0.01
*6874.50.2M3x3
4*6885.5
5*68101110M4x3
6*6*8*101211
8*6*8*101412
10*6*8*101613
126*8*101220150.5M5x4 (M4x3 for B6 only)
13*810122218
15*8*10*122420
· For SCCA, SCCAW, and SCCAB, only * marked sizes are available.
· However, D18 is not available.
· D50 ~ B20 is applicable to SCCN and SSCCN only.
168*1012152622M6x5 (M5x4 for B8 only)
18, 20*10*12*153227
25*1215183831
30*15182046381M8x6
35*1518205040
40*20226045M10x8
5020*22257055
Part NumberBD1d1CSet Screw M x Length
TypeDH7
(Wide)
SCC
PSCC
SSCC
5+ 0.012
0
6*814140.5M4x4
6681515
*101616
8+ 0.015
0
813
1018
10816
1020
12+ 0.018
0
82220
101226M5x5
B dimensions with * are applicable to SCC only.13*822M4x4
1026M5x5
158102524
*1228
[ ! ]30°chamfering is not available for Wide Type
D5 and D6.
(D1=d1)
20+ 0.021
0
1012153229M6x6
251215*184238
301645421M8x8
*2049
35+ 0.025
0
*205947
40*20*227255M10x10
50*257965

Alterations

Shaft Collars - Setscrew:Related Image
· Set Screws come with thread locking treatment (For details, see >> Click here).
Part Number
Copy
Search Similar Products

Configure

Tightening Method
Set Screw
One Piece Clamp-On
Two Piece Clamp-On
Hinged
Wedge
One-Touch
Hi-Grip
Features
Standard
With Clamp Lever
For Bearing Mounting
With Urethane
With Side Holes
D-Cut
Two Flats
Threaded
With Keyway
Unit
  • Metric
  • Inch
For Shaft Size(mm/inch)
  • 0.13 in (1/8")
  • 0.19 in (3/16")
  • 0.25 in (1/4")
  • 0.38 in (3/8")
  • 0.50 in (1/2")
  • 0.63 in (5/8")
  • 0.75 in (3/4")
  • 1.00 in (1")
  • 1.25 in (1-1/4")
  • 1.50 in (1-1/2")
  • 3 mm
  • 4 mm
  • 5 mm
  • 6 mm
  • 8 mm
  • 10 mm
  • 12 mm
  • 13 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 17 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 25.4 mm
  • 27 mm
  • 30 mm
  • 35 mm
  • 40 mm
  • 50 mm
  • 60 mm
  • 80 mm
  • 100 mm
O.D. (Outside Diameter)(mm/inch)
  • 0.38 in (3/8")
  • 0.44 in (7/16")
  • 0.50 in (1/2")
  • 0.63 in (5/8")
  • 0.69 in (11/16")
  • 0.75 in (3/4")
  • 0.88 in (7/8")
  • 1.00 in (1")
  • 1.13 in (1-1/8")
  • 1.25 in (1-1/4")
  • 1.31 in (1-5/16")
  • 1.50 in (1-1/2")
  • 1.75 in (1-3/4")
  • 2.00 in (2in)
  • 2.25 in (2-1/4")
  • 7 mm
  • 8 mm
  • 10 mm
  • 11 mm
  • 12 mm
  • 13 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 17 mm
  • 18 mm
  • 19 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 26 mm
  • 27 mm
  • 28 mm
  • 29 mm
  • 30 mm
  • 32 mm
  • 33 mm
  • 34 mm
  • 35 mm
  • 36 mm
  • 38 mm
  • 39 mm
  • 40 mm
  • 41 mm
  • 42 mm
  • 43 mm
  • 44 mm
  • 45 mm
  • 46 mm
  • 48 mm
  • 49 mm
  • 50 mm
  • 51 mm
  • 52 mm
  • 53 mm
  • 54 mm
  • 55 mm
  • 56 mm
  • 59 mm
  • 60 mm
  • 62 mm
  • 63 mm
  • 65 mm
  • 65.4 mm
  • 66 mm
  • 68 mm
  • 70 mm
  • 72 mm
  • 78 mm
  • 79 mm
  • 80 mm
  • 85 mm
  • 86 mm
  • 88 mm
  • 95 mm
  • 130 mm
  • 150 mm
Width(mm/inch)
  • 0.25 in (1/4")
  • 0.28 in (9/32")
  • 0.31 in (5/16")
  • 0.38 in (3/8")
  • 0.44 in (7/16")
  • 0.50 in (1/2")
  • 0.56 in (9/16")
  • 0.63 in (5/8")
  • 0.69 in (11/16")
  • 0.75 in (3/4")
  • 0.81 in (13/16")
  • 0.88 in (7/8")
  • 5 mm
  • 6 mm
  • 7.5 mm
  • 8 mm
  • 8.5 mm
  • 9 mm
  • 9.5 mm
  • 10 mm
  • 11 mm
  • 11.5 mm
  • 12 mm
  • 12.5 mm
  • 13 mm
  • 14 mm
  • 15 mm
  • 15.5 mm
  • 16 mm
  • 17 mm
  • 17.5 mm
  • 18 mm
  • 19 mm
  • 20 mm
  • 21 mm
  • 22 mm
  • 22.5 mm
  • 23 mm
  • 25 mm
  • 26 mm
  • 27 mm
  • 28.5 mm
  • 30 mm
  • 36 mm
Material
  • 1045 Carbon Steel
  • 304 Stainless Steel
  • 2017 Aluminum Alloy
  • Resin
Surface Finish
  • None
  • Electroless Nickel
  • Black Oxide
  • Clear Anodized
  • Black Anodized
Width
  • Standard Type
  • Compact Type
  • Wide Type
Side Hole Machining
  • None
  • 2 Thru Holes
  • 3 Thru Holes
  • 4 Thru Holes
  • 2 Tapped Holes
  • 3 Tapped Holes
  • 4 Tapped Holes
  • 2 Counterbored Holes
  • 3 Counterbored Holes
KB (1 Knurled Knob Included)
  • Not Provided
  • Provided
WKB (2 Knurled Knobs Included)
  • Not Provided
  • Provided
Type
  • PSCC
  • PSCCN
  • SCC
  • SCCA
  • SCCAB
  • SCCAW
  • SCCN
  • SSCC
  • SSCCN
Days to Ship
  • 1 Day
  • 4 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry