Keyword Search

Shaft Collars - Slit

Days to Ship : 1-4 Days

Shaft Damage from tightening Avoidable

Shaft Collars - Slit:Related Image




Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SCS1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCS304 Stainless Steel-
SCSA2017 Aluminum Alloy
SCSAWClear Anodize
SCSABBlack Anodize
[ ! ]Threaded Insert Type of 2017 Aluminum Alloy >> Click here

Specifications

Part Number-B
SCS10
-
10
Part NumberBD1M (Coarse)dRWXYZ
TypeD
(Standard)
SCS
PSCS
SSCS
3816M33.4314.52.23~5
4818533.5~6
58205.545~6.5
1022M44.53.756.56~7
6820M33.4366~6.5
10M44.53.75
8825M33.431.5857~9
10M44.53.75
1230M55.54.597~10
15M66.66
108M33.438~10
10M44.53.75
12M55.54.510
1535M66.6668~12
12830M33.4359~10
10M44.53.75
12M55.54.5
1535M66.661169~12
131030M44.53.7510510
1234M55.54.51110~12
1535M66.666
151034M44.53.7511.510~11
1235M55.54.51211~13
1540M66.66138
161035M55.54.512611~12
12
1540M66.6613811~13
18, 2010M55.54.514713
12
1545M66.6615813~15
20*116
2512M55.54.517716
1550M66.66181016~18
20552016~20
301518~20
2060M8972318~21
3515M66.6621221
401870M897261323
502285M101193321628
60*222953718-
80*232130M16181355022-
100*2361506026-
*1. B Dimension 20 is available for SCS only. (Not available when D18 is selected.) *2. D Dimension 60, 80 and 100 are available for SCS only. No Clamp machining on Z section.
Part NumberBD1M (Coarse)dRWXYZ
TypeD
(Standard)
SCSA
SCSAW
SCSAB
3816M33.4314.52.23
4818533.5
58205.545
6866
88251.5757
10
101030M44.53.7598
1210109
131010
15103411.56
161035M55.54.51211
12
20104014713
12
15
2512451716
15
301555M66.66201018
3515602231221
401870M897261323
502285M101193321628
Part Number
Copy
Search Similar Products

Configure

Tightening Method
Set Screw
One Piece Clamp-On
Two Piece Clamp-On
Hinged
Wedge
One-Touch
Hi-Grip
Features
Standard
With Clamp Lever
For Bearing Mounting
With Urethane
With Side Holes
D-Cut
Two Flats
Threaded
With Keyway
Unit
  • Metric
  • Inch
For Shaft Size(mm/inch)
  • 0.13 in (1/8")
  • 0.19 in (3/16")
  • 0.25 in (1/4")
  • 0.38 in (3/8")
  • 0.50 in (1/2")
  • 0.63 in (5/8")
  • 0.75 in (3/4")
  • 1.00 in (1")
  • 1.25 in (1-1/4")
  • 1.50 in (1-1/2")
  • 3 mm
  • 4 mm
  • 5 mm
  • 6 mm
  • 8 mm
  • 10 mm
  • 12 mm
  • 13 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 17 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 25.4 mm
  • 27 mm
  • 30 mm
  • 35 mm
  • 40 mm
  • 50 mm
  • 60 mm
  • 80 mm
  • 100 mm
O.D. (Outside Diameter)(mm/inch)
  • 0.38 in (3/8")
  • 0.44 in (7/16")
  • 0.50 in (1/2")
  • 0.63 in (5/8")
  • 0.69 in (11/16")
  • 0.75 in (3/4")
  • 0.88 in (7/8")
  • 1.00 in (1")
  • 1.13 in (1-1/8")
  • 1.25 in (1-1/4")
  • 1.31 in (1-5/16")
  • 1.50 in (1-1/2")
  • 1.75 in (1-3/4")
  • 2.00 in (2in)
  • 2.25 in (2-1/4")
  • 7 mm
  • 8 mm
  • 10 mm
  • 11 mm
  • 12 mm
  • 13 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 17 mm
  • 18 mm
  • 19 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 26 mm
  • 27 mm
  • 28 mm
  • 29 mm
  • 30 mm
  • 32 mm
  • 33 mm
  • 34 mm
  • 35 mm
  • 36 mm
  • 38 mm
  • 39 mm
  • 40 mm
  • 41 mm
  • 42 mm
  • 43 mm
  • 44 mm
  • 45 mm
  • 46 mm
  • 48 mm
  • 49 mm
  • 50 mm
  • 51 mm
  • 52 mm
  • 53 mm
  • 54 mm
  • 55 mm
  • 56 mm
  • 59 mm
  • 60 mm
  • 62 mm
  • 63 mm
  • 65 mm
  • 65.4 mm
  • 66 mm
  • 68 mm
  • 70 mm
  • 72 mm
  • 78 mm
  • 79 mm
  • 80 mm
  • 85 mm
  • 86 mm
  • 88 mm
  • 95 mm
  • 130 mm
  • 150 mm
Width(mm/inch)
  • 0.25 in (1/4")
  • 0.28 in (9/32")
  • 0.31 in (5/16")
  • 0.38 in (3/8")
  • 0.44 in (7/16")
  • 0.50 in (1/2")
  • 0.56 in (9/16")
  • 0.63 in (5/8")
  • 0.69 in (11/16")
  • 0.75 in (3/4")
  • 0.81 in (13/16")
  • 0.88 in (7/8")
  • 5 mm
  • 6 mm
  • 7.5 mm
  • 8 mm
  • 8.5 mm
  • 9 mm
  • 9.5 mm
  • 10 mm
  • 11 mm
  • 11.5 mm
  • 12 mm
  • 12.5 mm
  • 13 mm
  • 14 mm
  • 15 mm
  • 15.5 mm
  • 16 mm
  • 17 mm
  • 17.5 mm
  • 18 mm
  • 19 mm
  • 20 mm
  • 21 mm
  • 22 mm
  • 22.5 mm
  • 23 mm
  • 25 mm
  • 26 mm
  • 27 mm
  • 28.5 mm
  • 30 mm
  • 36 mm
Material
  • 1045 Carbon Steel
  • 304 Stainless Steel
  • 2017 Aluminum Alloy
  • Resin
Surface Finish
  • None
  • Electroless Nickel
  • Black Oxide
  • Clear Anodized
  • Black Anodized
Width
  • Standard Type
  • Compact Type
  • Wide Type
Side Hole Machining
  • None
  • 2 Thru Holes
  • 3 Thru Holes
  • 4 Thru Holes
  • 2 Tapped Holes
  • 3 Tapped Holes
  • 4 Tapped Holes
  • 2 Counterbored Holes
  • 3 Counterbored Holes
Type
  • SCSAB
  • SCSAW
  • SSCS
  • SCSA
  • SCS
  • PSCS
Days to Ship
  • 1 Day
  • 4 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry