Keyword Search

Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type

Days to Ship : 6-9 Days

The most basic type among all the industry standard-compliant blocks.

Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type:Related Image

Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type:Related Image




[ M ] Material
[ H ] Hardness
TypeL DimensionNumber of Blocks
Light PreloadSlight Clearance
High GradePrecision GradeStandard Grade
Industry
Standard Materials
Stainless Steel
56HRC~
SSEBSSEBVSSEBZSelectable1
SSE2BSSE2BVSSE2BZ2
SSEBLSSEBLVSSEBLZConfigurable1
SSE2BLSSE2BLVSSE2BLZ2
 Carbon Steel
58HRC~
SEBSEBVSEBZSelectable1
SE2BSE2BVSE2BZ2
SEBLSEBLVSEBLZConfigurable1
SE2BLSE2BLVSE2BLZ2
Heat Resistant Temperature: -20 ~ 80°C
[ ! ]H6 is for stainless steel only.
[ ! ]H6 has no standard grade / precision grade.

Specifications

Part Number-L 
SSEB10
Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type:Related ImageRSEB10
Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type:Related ImageSSEB10L
Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type:Related ImageSSEB10G
-
-
-
-
275
75
75
75

(Low Temperature Black Chrome Plating)
(L Type Greased)
(G Type Greased)
Low Temperature Black Chrome Plating and various Grease types available as alternative.
Part NumberLBlock DimensionGuide Rail Dimension
TypeHWL1BCSxℓL2K CbW1W2H1CaCounterbored HoleFG
d1xd2xh


Stainless Steel
Industry Standard Specifications
SSEB
SSE2B
SSEBL
SSE2BL

Carbon Steel
SEB
SE2B
SEBL
SE2BL





SSEBV
SSE2BV
SSEBLV
SSE2BLV


SEBV
SE2BV
SEBLV
SE2BLV

[ ! ]Dimensions in ( ) are for 2-Block Type.




SSEBZ
SSE2BZ
SSEBLZ
SSE2BLZ


SEBZ
SE2BZ
SEBLZ
SE2BLZ
625~100
(70)
1217.48-M2x1.59.74.50.353.540.32.4x3.5x1155
840~130
(70)
1723.6128M2x2.513.66.50.3754.70.32.4x4.2x2.3155
1035~275
(75)
20301510M3x3197.80.395.55.50.33.5x6x3.5207.5
1345~470
(95)
2733.92015M3x3.519.9100.5127.57.50.53.5x6x4.52510
1670~670
(110)
3242.42520M3x427.4120.5158.59.50.53.5x6x4.54015
20100~700
(160)
40503025M4x634.6150.52010110.56x9.5x5.56020

Alterations

Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type:Related Image
[ ! ]For calculation of L Dimension Configurable Type pricing, please use the Misumi website. http://www.misumiusa.com/lg-bs_software/
Part Number
Copy
Search Similar Products

Configure

Set/Separate Item
  • Set
  • Block Only
  • Rail Only
Block Type
Standard Block
Short
Wide
Wide Long Block
Long
Super Long Block-No Dowel Hole
Rail Type
Standard
Wide
Rail Width W1(mm)
  • 5
  • 7
  • 9
  • 10
  • 12
  • 14
  • 15
  • 18
  • 20
  • 23
  • 24
  • 28
  • 42
Unit Height H(mm)
  • 6
  • 6.5
  • 8
  • 9
  • 10
  • 12
  • 13
  • 14
  • 16
  • 20
  • 24
  • 28
  • 30
  • 33
  • 36
  • 40
  • 42
Number of Blocks
  • 1
  • 2
Material
  • Carbon Steel
  • Stainless Steel
Rail Length L(mm)
  • 25
  • 35
  • 40
  • 45
  • 50
  • 55
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 110
  • 115
  • 120
  • 130
  • 135
  • 140
  • 145
  • 150
  • 155
  • 160
  • 170
  • 175
  • 190
  • 195
  • 200
  • 215
  • 220
  • 230
  • 235
  • 245
  • 255
  • 260
  • 270
  • 275
  • 280
  • 290
  • 295
  • 310
  • 320
  • 340
  • 345
  • 350
  • 360
  • 370
  • 390
  • 395
  • 400
  • 420
  • 430
  • 440
  • 445
  • 460
  • 470
  • 510
  • 520
  • 550
  • 580
  • 590
  • 600
  • 630
  • 640
  • 670
  • 680
  • 700
  • 760
  • 820
  • 840
  • 880
  • 920
  • 940
  • 1000
  • 1060
  • 1080
  • 1120
  • 1160
  • 1180
  • 1240
  • 1300
  • 1320
  • 1360
  • 1400
  • 1420
  • 1480
  • 1540
  • 1560
  • 1600
  • 1640
  • 1660
  • 1720
  • 1780
  • 1800
  • 1840
  • 1880
  • 1900
  • 1960
[26-1960/1mm increments]
Preload
  • Slight Clearance (No Preload)-Interchangeable
  • Light Preload
Accuracy Standards
  • Standard Grade (Lowest)
  • High Grade (Medium)
  • Precision Grade (Highest)
Call Out Size
  • 5
  • 5W
  • 7
  • 7W
  • 9
  • 9W
  • 12
  • 12W
  • 15
  • 15W
  • 20
  • 25
  • 30
Ball Alignment
  • Miniature Type
  • Medium, Heavy Load Type
  • Medium, Heavy Load Type with Plastic Retainers
Retainers
  • None
  • Yes
Lubrication Type
  • Lithium Base Grease (Standard)
  • Special Grease (Clean Room) - G Type
  • Special Grease (Heat Resistant) - L Type
L Dimension Type
  • Configurable Type
  • Standard Type
Type
  • SE2B
  • SE2BV
  • SEB
  • SE2BLZ
  • SSEBLZ
  • SE2BLV
  • SEBV
  • SEBLV
  • SEBZ
  • SSEB
  • SSE2B
  • SSEBL
  • SE2BL
  • SE2BZ
  • SEBLZ
  • SSEBZ
  • SSE2BV
  • SSEBV
  • SSE2BLV
  • SEBL
  • SSE2BZ
  • SSE2BLZ
  • SSEBLV
  • SSE2BL
Days to Ship
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry