Keyword Search

Miniature Linear Guides - Interchangeable, Standard Block, Small Clearance, Standard L Configurable Type

Days to Ship : 7-9 Days

The most basic type among all the industry standard-compliant blocks.

Miniature Linear Guides - Interchangeable, Standard Block, Small Clearance, Standard L Configurable Type:Related Image




[ M ]Material
[ H ]Hardness
TypeL DimensionNumber of Blocks
Standard Grade
SetsBlocksRails
Side SealsNo Side Seal
Carbon Steel
(Alloy Steel including SCM)
58HRC~
SEBZSEBZ-NSEZB
SEZB-N
STZLSelectable1
SE2BZSE2BZ-N2
SEBLZSEBLZ-NSTZLFConfigurable1
SE2BLZSE2BLZ-N2
Stainless Steel
(440C Stainless Steel Equivalent Material)
56HRC~
SSEBZSSEBZ-NSZB
SZB-N
SZLSelectable1
SSE2BZSSE2BZ-N2
SSEBLZSSEBLZ-NSZLFConfigurable1
SSE2BLZSSE2BLZ-N2
Heat Resistant Temperature: -20~80°C

Specifications

Miniature Linear Guides - Interchangeable, Standard Block, Small Clearance, Standard L Configurable Type:Related Image
Part NumberBlock DimensionsGuide Rail Dimensions
TypeHW
±0.05
L1BCS x ℓL2KCbW1
±0.005
W2H1CaCounterbored HolesFG
d1 x d2 x h
Carbon Steel
(1 Block)
SEBZ
SEBLZ
No Side Seal
SEBZ-N
SEBLZ-N
Rails
STZL
STZLF
Blocks
SEZB
SZB

(2 Blocks)
SE2BZ
SE2BLZ

SE2BZ-N
SE2BLZ-N

Stainless Steel
(1 Block)
SSEBZ
SSEBLZ

SSEBZ-N
SSEBLZ-N


SZL
SZLF

SEZB-N
SZB-N


(2 Blocks)
SSE2BZ
SSE2BLZ

SSE2BZ-N
SSE2BLZ-N



81723.6
(22.8)
128M2x2.513.66.50.3754.70.32.4x4.2x2.3155
102030
(29.2)
1510M3x3197.80.395.55.50.33.5x6x3.5207.5
132733.92015M3x3.519.9100.5127.57.50.53.5x6x4.52510
163242.42520M3x427.4120.5158.59.50.53.5x6x4.54015
2040503025M4x634.6150.52010110.56x9.5x5.56020
[ ! ]No side seal option is available for H8 and 10 only. [ ! ]Values in ( ) are for No Seal Type.
■Sliding Resistance (N)
Height (H)StandardNo Side Seal
80.30.2
100.50.4
[ ! ]Data above are reference values.
Sliding resistance for No Side Seal Type is smaller than that for Standard Type.

Alterations

Miniature Linear Guides - Interchangeable, Standard Block, Small Clearance, Standard L Configurable Type:Related Image
Part Number
Copy
Search Similar Products

Configure

Type
  • Standard
  • Miniature Linear Guides
  • Cross Guide
  • Straight/Curved
  • R Guide
  • Split
  • Related Components
Set/Individually Sold Item
  • Set
  • Block Only
  • Rail Only
Block
  • Standard Block
  • Short
  • Wide
  • Wide Long Block
  • Long
  • Extra Long
Material
  • Carbon Steel(58HRC~)
  • Stainless Steel(56HRC~)
Rail
Standard Rail
Wide Rail
Structure Part Material
Rail Width W1(mm)
  • 5
  • 7
  • 9
  • 10
  • 12
  • 12.5
  • 14
  • 15
  • 18
  • 20
  • 23
  • 24
  • 28
  • 42
Installed Height H(mm)
  • 6
  • 6.5
  • 8
  • 9
  • 10
  • 12
  • 13
  • 14
  • 16
  • 20
  • 24
  • 28
  • 30
  • 33
  • 36
  • 40
  • 42
Number of Blocks
  • 1
  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
Ball Alignment
  • Miniature Type
  • Medium, Heavy Load Type
  • Medium, Heavy Load Type with Plastic Retainers
  • 2 Row Circular
  • Self-Aligning
Plastic Retainer
  • Not Provided
  • Provided
Lubrication Type
  • Not Provided
  • Grease Filled
  • Lubrication Units
Preload
  • Standard
  • Light Preload
  • Medium Preload
  • Interchangeable, Slight Clearance
  • Slight Clearance
  • Zero Clearance
  • Heavy Preload
Accuracy Standards
  • Standard Grade
  • High Grade
  • Precision Grade
  • High Precision
  • Extra-Super Precision Grade
Rail Length L(mm)
  • 0
  • 25
  • 35
  • 40
  • 45
  • 50
  • 55
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 110
  • 115
  • 120
  • 130
  • 135
  • 140
  • 145
  • 150
  • 155
  • 160
  • 170
  • 175
  • 190
  • 195
  • 200
  • 215
  • 220
  • 230
  • 235
  • 245
  • 255
  • 260
  • 270
  • 275
  • 280
  • 290
  • 295
  • 310
  • 320
  • 340
  • 345
  • 350
  • 360
  • 370
  • 390
  • 395
  • 400
  • 420
  • 430
  • 440
  • 445
  • 460
  • 470
  • 510
  • 520
  • 550
  • 560
  • 580
  • 590
  • 600
  • 630
  • 640
  • 670
  • 680
  • 700
  • 760
  • 800
  • 820
  • 840
  • 880
  • 920
  • 940
  • 1000
  • 1060
  • 1080
  • 1120
  • 1160
  • 1180
  • 1240
  • 1300
  • 1320
  • 1360
  • 1400
  • 1420
  • 1480
  • 1540
  • 1560
  • 1600
  • 1640
  • 1660
  • 1720
  • 1780
  • 1800
  • 1840
  • 1880
  • 1900
  • 1960
[26-1960/1mm increments]
Grease Type Filled
  • Standard
  • Type G (Low Particlate)
  • Type L (Heat Resistance)
L Dimension Type
  • Configurable Type
  • Standard Type
Type
  • SE2BLZ
  • SE2BZ
  • SEBLZ
  • SEBZ
  • SSE2BLZ
  • SSE2BZ
  • SSEBLZ
  • SSEBZ
Days to Ship
  • 7 Days or Less
  • 9 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry