Keyword Search

L - Gibs - Steel, Configurable

Days to Ship : 8-11 Days

L - Gibs - Steel, Configurable:Related Image




Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
GRRF1045 Carbon Steel--
GRRMFHardened Electroless Nickel Plating (Plating after Grinding)HV500~
GRMZFC86300 Bronze (JIS, HBSC4 Copper Alloy previously)Special Solid Lubricant Embedded--

Specifications

Part Number-T-S-A-E-F-G-H
GRRF20
-
20
-
5
-
175
-
E8.0
-
F95.0

-
G160.0

Part NumberT S [ ! ] A
1mm Increment
0.5mm Increment (Hole Position)WYd1d2h
TypeBEFGH
GRRF
GRRMF
GRMZF
1510* 155 840~99 (95)6.0~80.017.0~94.0 (89.0)--5584.54.5
100~1206.0~100.026.0~114.0--
2015 205 8 1060~99 (95)8.0~80.018.0~91.0 (87.0)--579.55.55.5
100~2008.0~170.018.0~180.028.0~192.0-
2520 258 10 1580~129 (125)10.0~110.022.0~119.0 (115.0)--510116.56.5
130~179 (175)10.0~140.022.0~155.034.0~169.0 (165.0)-
180~25010.0~180.022.0~200.034.0~220.046.0~240.0
3025 3010 15100~149 (145)12.0~120.024.0~137.0 (133.0)--8101499
150~199 (195)12.0~150.024.0~165.036.0~187.0 (183.0)-
200~250 (300)*12.0~180.0 (230.0)28.0~200.0 (250.0)44.0~220.0 (270.0)60.0~238.0 (288.0)
[ ! ]* When B=15 or T=10, 5 is the only option for S. [ ! ]GRMZF values are indicated in ( ). [ ! ]A dimension of GRMZF is in 5mm increment.
[ ! ]* A Dimension of GRRF and GRRMF is up to 250.
Part Number
Copy

Configure

Material
  • 1045 Carbon Steel
  • C86300 Bronze Special Solid Lubricant Embedded
Surface Treatment
  • Hardened Electroless Nickel Plating
  • Not Provided
Width B(mm)
  • 15
  • 20
  • 25
  • 30
Thickness T(mm)
  • 10
  • 15
  • 20
  • 25
  • 30
Height S(mm)
  • 5
  • 8
  • 10
  • 15
Overall Length A(mm)
[40-250/1mm increments] [40-300/5mm increments]
E(mm)
[6-230/0.5mm increments]
F(mm)
[17-250/0.5mm increments]
Type
  • GRRMF
  • GRRF
  • GRMZF
Days to Ship
  • 8 Days or Less
  • 11 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry