Keyword Search

Lead Screws - One End Stepped Type or One End Double Stepped

Days to Ship : 6-11 Days

Please use this if cantilever application will not cause problems.

Part Number
Copy
Search Similar Products

Configure

Type
  • Screw and Nut Set
  • Screw Only
  • Nut Only
  • Related Components
Shaft Shape
  • Straight Type
  • One End Stepped Type
  • One End Double Stepped Type
  • Both Ends Stepped Type
  • One End Stepped, One End Double Stepped Type
  • One End 2-Stepped, Other End 3-Stepped
  • Both Ends Double Stepped Type
  • Fine Pitch Type
  • Fine Pitch One End Stepped Type
  • Fine Pitch Both Ends Stepped Type
  • Fine Pitch One 2-Stepped Type
  • Fine Pitch Both Ends 2-Stepped Type
  • For Support Unit
Material
  • 1045 Carbon Steel
  • 303 Stainless Steel
Screw Turn Direction
  • Right
    • Right-Hand Thread
    • Right-Hand Thread with Keyway
  • Left
  • Right and Left-Hand Thread
Thread Nominal(φ)
  • 8
  • 10
  • 12
  • 14
  • 16
  • 18
  • 20
  • 22
  • 25
  • 28
  • 32
  • 36
  • 40
  • 50
Pitch(mm)
  • 1.5
  • 2
  • 3
  • 4
  • 5
  • 6
  • 8
Material
  • Brass
  • Aluminum
  • Zinc Alloy
  • Resin
  • CAC406C
Nut Shape
  • Straight Type
  • Round Flanged Type
  • Compact Flanged Type
  • Square Flanged Type
  • Block Type
  • Compact Type
  • With Pilot Type
  • Tapped Hole Type
  • Slotted Hole Type
  • Anti-Backlash Type
  • Lubrication-Free Flanged Type
Surface Treatment
  • Not Provided
  • Low Temperature Black Chrome Plating
  • Electroless Nickel Plating
  • Black Oxide Coating
Nut O.D.(φ)
  • 15
  • 16
  • 18
  • 20
  • 22
  • 26
  • 28
  • 31
  • 32
  • 34
  • 36
  • 38
  • 44
  • 52
  • 58
  • 68
Incomplete Thread Section Tolerance
  • Not Provided
  • Provided (h7)
Nut Length(mm)
  • 19
  • 20
  • 22
  • 24
  • 26
  • 28
  • 30
  • 31
  • 32
  • 34
  • 35
  • 36.5
  • 40
  • 45
  • 49
  • 50
  • 52
  • 56
  • 57
  • 60
  • 62
  • 67
  • 70
  • 80
Nut Width(mm)
  • 20
  • 22
  • 28
  • 30
  • 32
  • 36
  • 38
  • 44
  • 48
  • 62
  • 68
Shaft Overall Length(mm)
[50-1200/1mm increments] [800-2000/100mm increments]
B(mm)
  • 0
[0-120/1mm increments]
C(mm)
[3-60/1mm increments]
E(mm)
[4-39/1mm increments]
J(mm)
[0-278/1mm increments]
Q(mm)
  • 6
  • 7
  • 8
  • 9
  • 10
  • 12
  • 14
  • 15
  • 16
  • 17
  • 20
  • 25
  • 30
  • 35
  • 40
S(mm)
[2-280/1mm increments]
T(mm)
[2-280/1mm increments]
Type
  • MTSBRA
  • MTSBRB
  • MTSBRC
  • MTSBRD
  • MTSRA
  • MTSRB
  • MTSRC
  • MTSRD
  • MTSTRA
  • MTSTRC
  • RMTSRA
  • RMTSRB
  • RMTSRC
  • RMTSRD
Days to Ship
  • 6 Days or Less
  • 11 Days or Less

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry