Keyword Search

Lead Screws - Both Ends Stepped

Days to Ship : 6-11 Days

The most generally used product type.

Lead Screws - Both Ends Stepped:Related Image




Type[ M ]
Material
[ S ]
Surface Treatment
Right-Hand ScrewRight-Hand Screw with KeywayFine Pitch Right-Hand ScrewLeft-Hand ScrewRight and Left-Hand ScrewPrecision Right and Left-Hand Screw
MTSRWMTSRVMTXRWMTSLWMTSWWMTSYW1045 Carbon Steel-
MTSBRWMTSBRVMTXBRWMTSBLWMTSBWWMTSBYWBlack Oxide
RMTSRWRMTSRV-RMTSLWRMTSWW-Low Temperature Black Chrome Plating
MTSTRW--MTSTLW--303 Stainless Steel-

Specifications

Part Number-L-F-V-S-Q-C-J
MTSRW16-282-F16-V10-S14-Q10
MTSRV16-282-F16-V10-S14-Q10-C10-J2

Part Number-L-F-V-S-Q-X
MTSWW20-583-F20-V15-S30-Q15-X100
■Right-Hand Screw / Left-Hand Screw / Right and Left-Hand Screw / Precision Right and Left-Hand Screw
Part Number1mm IncrementV, QRight and Left-Hand Screw, Precision Right and Left-Hand ScrewDPitch
P
TypeDLF, SX 1mm Increment

(Right-Hand Screw)
MTSRW
MTSBRW
RMTSRW
D≤32,L≤1000
MTSTRW (Stainless Steel)
(Left-Hand Screw)
MTSLW
MT
SBLW
RMTSLW
D≤32,L≤1000
MTSTLW (Stainless Steel)
(Right and Left-Hand Screw)
MTSWW
MTSBWW
RMTSWW D≤32,L≤1000
(Precision Right and Left-Hand Screw)
MTSYW
MTSBYW

([ ! ]D8 is applicable to MTSRW, MTSBRW and RMTSRW only)
*850~5002≤F≤Vx7
2≤S≤Qx7


[ ! ]When V and Q are 6~9,
2≤F≤Vx5
2≤S≤Qx5
6When D=10~14
50≤X≤460<485>-F
(Y)=L-80<30>-F-S-X
(Y)≤500-S-40<15>

When D=16 ~ 50
50≤X≤560<585>-F
(Y)=L-80<30>-F-S-X
(Y)≤600-S-40<15>

[ ! ]Dimensions in < > are for Precision Right and Left-Hand Screw.
81.5
1080~100067102
12678912
148910143
16100~12009101216
18150~120091012184
201012141520
2210121415225
25121415161725
28141516172028
32200~1200141516172025326
3617202536
4020253040
5025303540508
[ ! ]For Precision Right and Left-Hand Screw, D dimension 14, 16, 20, 25, 28 and 32 are available. [ ! ]When combined with position indicators, the standard Q diameters are 8~20. >> Click here, Click here
[ ! ]D dimension 22, 36, 40 and 50 are not applicable to Stainless Steel. D dimension. D dimension 25, 28 and 32 are applicable to Right-Hand Screw only.
■Right-Hand Screw with Keyway
Part Number 1mm IncrementV, Q1mm IncrementDPitch
P
TypeDL F, SCJ
MTSRV
MTSBRV
RMTSRV D≤32,L≤1000
1280~10002≤F≤Vx7
2≤S≤Qx7



[ ! ]When Q, V≤9,
F, S are 5x or less of Q, V.
789C≤60
S-C-J≥2


J≥2 or J=0
[ ! ]When J=0, keyway R will be eliminated on the shaft end side.
122
148910143
16100~12009101216
18150~120091012184
201012141520
2210121415225
25121415161725
28141516172028
32200~1200141516172025326
3617202536
4020253040
5025303540508
[ ! ]When combined with position indicators, the standard Q diameters are 8~20. >> Click here, Click here
■Fine Pitch Right-Hand Screw [ ! ]The Fine Pitch Right-Hand Screw has a smaller pitch than the conventional standard products.
Part Number 1mm IncrementV, QDPitch
P
TypeDL F, S
MTXRW
MTXBRW
16100~10002≤F≤Vx7
2≤S≤Qx7
[ ! ]When Q, V≤9, F, S are 5x or less of Q, V.
9 10 12162
20150~100010 12 14 15202
[ ! ]Nuts for Fine Pitch Right-Hand Screw >> Click here, Click here

Alterations

Lead Screws - Both Ends Stepped:Related Image
[ ! ]Can be combined with Tapped Holemachining only on the same shaft. (See >> Click here for machining conditions.)
Part Number
Copy
Search Similar Products

Configure

Shaft Shape
Straight
One End Stepped
One End Double Stepped
Both Ends Stepped
One End Stepped, One End Double Stepped
Both Ends Double Stepped
Type
  • Lead Screw
Screw Turn Direction
  • Right-hand Thread
    • Fine Pitch Right-hand Thread
    • Right-hand Thread
    • Right-hand Thread with Keyway
  • Left-hand Thread
  • Right and Left-hand Thread
Material
  • 1045 Carbon Steel
  • 303 Stainless Steel
Surface Treatment
  • None
  • Low Temperature Black Chrome
  • Black Oxide
Thread Nominal D(φ)
  • 8
  • 10
  • 12
  • 14
  • 16
  • 18
  • 20
  • 22
  • 25
  • 28
  • 32
  • 36
  • 40
  • 50
Pitch(mm)
  • 1.5
  • 2
  • 3
  • 4
  • 5
  • 6
  • 8
Shaft Overall Length L(mm)
[50-1200/1mm increments] [800-2000/100mm increments]
Incomplete Thread Section Tolerance
  • None
  • Provided (h7)
C dimension for Right-Hand Thread w/Keyway(mm)
[3-60/1mm increments]
F(mm)
[2-280/1mm increments]
J(mm)
[0-278/1mm increments]
Q(mm)
  • 6
  • 7
  • 8
  • 9
  • 10
  • 12
  • 14
  • 15
  • 16
  • 17
  • 20
  • 25
  • 30
  • 35
  • 40
S(mm)
[2-280/1mm increments]
V(mm)
  • 6
  • 7
  • 8
  • 9
  • 10
  • 12
  • 14
  • 15
  • 16
  • 17
  • 20
  • 25
  • 30
  • 35
  • 40
X(mm)
[50-583/1mm increments]
Type
  • MTSBWW
  • MTSBYW
  • RMTSWW
  • MTSYW
  • MTSLW
  • RMTSLW
  • MTSBRV
  • MTSBRW
  • RMTSRV
  • MTSBLW
  • MTSRW
  • MTXBRW
  • MTSTLW
  • RMTSRW
  • MTSTRW
  • MTSWW
  • MTXRW
  • MTSRV
Days to Ship
  • 6 Days or Less
  • 11 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Application example related to this product

Page /

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry