Keyword Search

Bushings for Locating Pins - Straight, Standard, Configurable

Days to Ship : 7-8 Days


[ ! ]For hole machining, please note that inner diameter shrinkage of p6 Type is more than that of m6 Type. (>> Click here See "Variance of I.D. after Press-fitting Bushings for Locating Pins")




Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
p6m6
JBAFPJBAFO1 Tool Steel -56~60HRC
JBAFBPJBAFBO1 Tool Steel Black Oxide56~60HRC
JBAFMPJBAFMO1 Tool Steel Electroless Nickel Plating56~60HRC
JBAFSPJBAFS304 Stainless Steel--
JBAFCPJBAFC440C Stainless Steel-50~55HRC

Specifications

Part Number-P-L
JBAF10
JBAUFC10
-
-
P4.00
P8.00
-
-
L8.5
L15.0
Part NumberP
0.01mm Increment
L
0.1mm Increment
Thickness (N)R
TypeDD Tolerance
p6m6
(p6)
JBAFP
JBAFBP
JBAFMP
JBAFSP
JBAFCP
(m6)
JBAF
JBAFB
JBAFM
JBAFS
JBAFC
5+0.020
+0.012
+0.012
+0.004
2.00~2.505.0~6.01.25~1.500.8
7+0.024
+0.015
+0.015
+0.006
2.00~3.505.0~8.01.75~2.50
83.00~4.505.0~13.01.0
104.00~6.505.0~20.01.75~3.00
12+0.029
+0.018
+0.018
+0.007
6.00~8.502.0
158.00~10.5010.0~40.02.25~3.50
1810.00~12.502.75~4.00
20+0.035
+0.022
+0.021
+0.008
12.00~13.503.25~4.00
2212.00~13.504.25~5.00
2513.00~15.504.75~6.00
2615.00~16.504.75~5.50
3016.00~20.5012.0~60.04.75~7.003.0
35+0.042
+0.026
+0.025
+0.009
20.00~25.005.00~7.50
[ ! ]L≤Px2.5 when P≤3.59 L≤Px3.0 when P≥3.60 [ ! ]For (D-P)/2≤2, R≤2

Alterations

Part Number
Copy
Search Similar Products

Configure

Shape
  • Straight
  • Straight, Thin Wall
  • Shoulder
  • Shoulder, Thin Wall
  • Straight, Retaining
  • Shoulder, Retaining
  • Shoulder, Notched Retaining
  • Shoulder, Slotted
  • Compact Mounting Flange, Slotted
  • Round Mounting Flange
  • Square Mounting Flange
  • Compact Mounting Flange
Mounting Method
  • Press Fit
  • Screw Mount
  • Dowel Pin
  • Flange
  • Loctite Adhesive
Material
  • Steel
  • Stainless Steel
  • Ceramics
  • Copper Alloy
Surface Treatment
  • Not Provided
  • Electroless Nickel Plating
  • Black Oxide Coating
I.D. Specifications
  • Standard
  • Lubrication Free
  • With I.D. Slot
O.D. D(mm)
  • 5
  • 7
  • 8
  • 10
  • 12
  • 15
  • 18
  • 20
  • 22
  • 25
  • 26
  • 30
  • 35
D Tolerance
  • m6
  • p6
I.D. P(mm)
[2-25/0.01mm increments]
Length L(mm)
[5-60/0.1mm increments]
Type
  • JBAF
  • JBAFB
  • JBAFBP
  • JBAFC
  • JBAFCP
  • JBAFM
  • JBAFMP
  • JBAFP
  • JBAFS
  • JBAFSP
Days to Ship
  • 7 Days or Less
  • 8 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry