Keyword Search

Bushings for Inspection Jigs - D shape Bore and Optional Shoulder Type

Days to Ship : 5 Days

Bushings for Inspection Jigs - D shape Bore and Optional Shoulder Type:Related Image




[ M ]
Material
[ H ]
Hardness
[ S ]
Surface Treatment
①Straight②Shouldered
TypeMaterial CodeTypeMaterial Code
SKS93 Tool Steel (JIS) Equivalent50~60HRC-(P+0.03
+0.01/F+0.05
     0)KJB
(PH7/F+0.03
     0)
KJBH
SK(P+0.03
+0.01/F+0.05
     0)KJB
(PH7/F+0.03
     0)
KJBH
STK
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingSKM-
304 Stainless Steel--SKS-
440C Stainless Steel45~50HRC-SKCSTKC
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.

Specifications

Part Number-P-F-L-T
KJBSTK12-P8.00-F3.0-L10-T3
PH7
3.00~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~21.00+0.021
0
Select Type, Material Code and D Dimension.
Part Number
All Types
②Shouldered Type only
Type
Material Code
D
P
0.01mm Increment
F (F<P/2)
0.1mm Increment
L
1mm Increment
T
H
[ ! ]1Straight
Shouldered
(P+0.03
+0.01/F+0.05
     0)
KJB

(PH7/F+0.03
     0)
KJBH
SK
SKM
SKS[ ! ]2
SKC
[ ! ]2
STK
STKC[ ! ]2
[ ! ]38
3.00~ 5.00
0.3~ 2.4
5~25
2
3
5
D+4
10
3.00~ 7.00
0.3~ 3.0
12
3.00~ 9.00
0.5~ 4.0
16
4.00~13.00
0.5~ 6.0
20
6.00~17.00
1.0~ 8.0
25
8.00~21.00
2.0~10.0
[ ! ]1 For Straight Type, there must be 1mm or greater wall thickness between D bore part and dowel hole (D/2−F≥3). For 304 Stainless Steel, there must be a 2mm or greater wall thickness (D/2−F≥4). [ ! ]2 For 304 Stainless Steel, there must be a 2mm or greater wall thickens between D bore part and outer dia. (D−P/2≥2).
[ ! ]3 D=8 is not available for 304 Stainless Steel Straight Type.

Alterations

Bushings for Inspection Jigs - D shape Bore and Optional Shoulder Type:Related Image
Part Number
Copy
Search Similar Products

Configure

Basic Shape
Straight
With Shoulder
Inner Hole Type
Straight
1-Step
2-Step
Hole Shape
Round
Oval
D-Cut
Square
No Tap or Tapped
No Tap
Tapped
Outer Dia. Tolerance
  • Standard
  • Press Fit
Material
  • SKS93 Tool Steel
  • Stainless Steel
    • 304 Stainless Steel
    • 440C Stainless Steel
Surface Finish
  • None
  • Electroless Nickel
Hardness
  • Not Hardened
  • Hardened
    • 45 - 50 HRC
    • 50 - 60 HRC
Material
  • SKS93 Tool Steel
  • 304 Stainless Steel
  • 440C Stainless Steel
Hardness in Detail
  • 45 - 50 HRC
  • 50 - 60 HRC
Type
  • Shouldered Type
  • Straight Type
Inner Dia. Tolerance
  • +0.03/+0.01
  • H7
Bushing Dia. D(φ)
  • 8
  • 10
  • 12
  • 16
  • 20
  • 25
I.D. P(φ)
[3-21/0.01φ increments]
Overall Length L(mm)
[5-25/1mm increments]
Shoulder Thickness T(mm)
  • 2
  • 3
  • 5
F(mm)
[0.1-10/0.1mm increments]
Type
  • KJBHSTKC
  • KJBSK
  • KJBSKS
  • KJBHSKS
  • KJBSKM
  • KJBHSKC
  • KJBHSKM
  • KJBSTK
  • KJBHSTK
  • KJBHSK
Days to Ship
  • 5 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry