Keyword Search

Thermal Insulation Washers/Collars

Days to Ship : 1-5 Days

Commonly used as spacers are available in Fluoro Resin, PEEK and Epoxy Glass. Fluoro Resin (PTFE) with lowest coeficient of friction. Can whitstand hig temperatures up to 250C(500F). Inert to chemicals and solvents (good for food) | PEEK has excellent temperature resistance up to 250C(500F), excellent flexural and tensile properties | Epoxy Glass has excelent insulation properties as well as mechanical strength (310Mpa) and bending strength (430Mpa).

Thermal Insulation Washers - Standard:Related Image
[ ! ]Material Properties >> Click here




WashersCollarsCollars with Flange[ M ]Material
EPOWEPOCEPOBEpoxy Glass
PTWPTCPTBFluororesin (Polytetrafluoroethylene)
PKWPKCPKBPEEK

Specifications

Part Number-V
PTW10-3
Part Number-D-L
EPOC16-25-55
Part Number-L
PKB10-10
■Washers
Part NumberVT
TypeD
EPOW
PTW
PKW
1034563
124568
14456810
15456810
1656810
205681012
25681012
30101216
3512165
4016
■Collars
Part NumberDL
1mm Increment
TypeV
EPOC
PTC
PKC
2568105~30
35681012145~50
46810121415
58101214151620
6810121415162025
812141516202530
10141516202530
122025305~100
16202530
202530
[ ! ]Machining Conditions L≤Dx3 only for PTC
Part Number
TypeV
EPOC
PTC
PKC
2
3
4
5
6
8
10
12
16
20
■Collars with Flange
Part NumberLHDT
TypeV
EPOB
PTB
PKB
381015 2010 6 5
412 8
515 10
620 10
810 15 20 25 25 12
1030 14
1215 20 25 35 20
1640 20
Part Number
Copy
Search Similar Products

Configure

Shape
Standard
Flanged
Flanged Solid
Counterbore
With Guide
Square Washers
Outer Dia.(mm)
  • 4
  • 5
  • 6
  • 8
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
  • 60
[4-20/0.5mm increments] [21-100/1mm increments]
Outer Dia.(inch)
  • 1/4
  • 5/16
  • 3/8
  • 7/16
  • 1/2
  • 5/8
  • 3/4
  • 7/8
  • 1
  • 1-1/4
  • 1-1/2
  • 1-3/4
  • 2
[0.63-2/0.01inch increments]
Inner Dia.(mm)
  • 0
  • 2
  • 2.6
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • 15
  • 16
  • 20
  • 25
  • 30
  • 35
  • 40
[3-90/0.5mm increments] [5-100/1mm increments]
Inner Dia.(inch)
  • 0
  • 5/64
  • 3/32
  • 7/64
  • 0.11 (#4)
  • 0.13 (#5)
  • 0.14 (#6)
  • 0.16 (#8)
  • 0.19 (#10)
  • 0.25 in (1/4")
  • 0.31 in (5/16")
  • 0.38 in (3/8")
  • 0.50 in (1/2")
  • 0.63 in (5/8")
  • 0.75 in (3/4")
  • 1.00 in (1")
[0.125-1.875/0.001inch increments]
Thickness / Length(mm)
  • 0.1
  • 0.13
  • 0.2
  • 0.25
  • 0.3
  • 0.5
  • 1
  • 2
  • 3
  • 5
  • 6
  • 8
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
[2-100/0.5mm increments] [5-100/1mm increments]
Thickness / Length(inch)
  • 5/64
  • 3/32
  • 1/8
  • 3/16
  • 3/8
[0.094-4/0.001inch increments] [0.38-4/0.01inch increments]
Material
  • MC Nylon
  • Polyacetal
  • Bakelite
  • Epoxy Glass
  • PEEK
  • Fluororesin
  • Polyslider
  • Ceramics
  • Thermal Insulation Material
  • Polycarbonate
Detailed Material
  • Epoxy Glass
  • Fluororesin
  • PEEK
Hole Type
  • Through Hole
Dimension Selecting Method
  • Dimension Configurable Type
Sale Type
  • Sold Separately
Type
  • PKB
  • EPOW
  • EPOC
  • PTC
  • PTW
  • PKW
  • EPOB
  • PTB
  • PKC
Days to Ship
  • 1 Day
  • 3 Days or Less
  • 5 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Application example related to this product

Page /

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry