Keyword Search

Metal Pushers - Threaded/Tapped, Flat/Spherical Face

Days to Ship : 6 Days

Metal Pushers with flat or sphere shape tip

Metal Pushers - Threaded/Tapped, Flat/Spherical Face:Related Image




Type[ M ]
Material
[ S ]
Surface Treatment
[ H ]Hardness
FlatSphere Type
TappedThreadedTappedThreaded
KPHFKPMFKPHRKPMR1045 Carbon SteelBlack OxideInduction Hardened and Tempered
HRC45~50
KPHFS-KPHRS-420 Stainless Steel-

Specifications

Part Number-L-M
KPHF10
KPMF18
-
-
20
40
-
-
5
12S
■Tapped Type [ ! ]KPHFS and KPHRS (420 Stainless Steel) may discolor due to Hardened.
Part NumberL 1mm IncrementMW
TypeDFlatSphere
Flat
KPHF
KPHFS


Sphere
KPHR
KPHRS
615~5017~50385
817~5020~50347
1019~5023~503458
1221~10026~1004561010
1523~10030~100568S814
16
1826~10034~10068S810S1012S1212M17
2028~10037~1008S810S1012S1212M
3036~10050~10010S1012S1212M14S18S1527
4041~15060~10010S1012S1212M14S18S2037
[ ! ]Mx2.5+5≤L is required for Tapped Type. [ ! ]8S, 10S, 12, 12S, 14S and 18S are fine thread pitch. For thread details, refer to the right.
[ ! ]12M is course thread pitch.
· Thread
MMxPitchF
3M3x0.5
5.5
4
M4x0.7
6.5
5M5x0.8
6M6x1.011
8SM8x1.0
12
8 M8x1.25
10SM10x1.25
14
10M10x1.5
12SM12x1.25
16
12M12x1.5
12MM12x1.75
14SM14x1.5
18
16M16x2.0
20
18M18x2.5
22
18SM18x1.5
20M20x2.525
■Threaded Type
Part NumberL 1mm IncrementMW
TypeDFlatSphere
Flat
KPMF


Sphere
KPMR
615~5017~5034585
817~5020~504567
1019~5023~50568S88
1221~10026~10068S810S101010
1523~10030~1008S810S1012S1212M14
168S810S1012S1212M
1826~10034~10010S1012S1212M1617
2028~10037~10010S1012S1212M16
2536~10055~1001618201522
3016182027
[ ! ]8S, 10S, 12 and 12S are fine thread pitch. For thread details, refer to the right. [ ! ]12M is course thread pitch.
Part Number
Copy

Configure

Material
  • 420 Stainless Steel
  • 1045 Carbon Steel
Tip Shape
  • Flat Type
  • Spherical Type
Mounting Type
  • Tapped Type
  • Threaded Type
O.D. D(φ)
  • 6
  • 8
  • 10
  • 12
  • 15
  • 16
  • 18
  • 20
  • 25
  • 30
  • 40
Thread Dia. Selection (Coarse) [M]
  • M12 [12M]
Thread Dia. Selection (Coarse. Only 12 is fine thread) [M](mm)
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • 16
  • 18
  • 20
Thread Dia. Selection (Fine) [M]
  • M8 [8S]
  • M10 [10S]
  • M12 [12S]
L(mm)
[15-100/1mm increments]
Type
  • KPHF
  • KPHFS
  • KPHR
  • KPHRS
  • KPMF
  • KPMR
Days to Ship
  • 6 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry