Keyword Search

Rollers - Crowned, Silicon Lining

Days to Ship : 5-8 Days

Rollers - Crowned, Silicon Lining:Related Image




Type[ M ] Material[ S ]Surface Treatment (Lining)[ H ] Hardness
StraightCrowned
L SelectableL ConfigurableL SelectableL ConfigurableCore
ROLB---1045 Carbon SteelBlack Oxide-
ROLM---Electroless Nickel Plating-
ROLS-ROCS-304 Stainless Steel--
ROLA-ROCA-Aluminum Alloy 5000 seriesClear Anodize-
ROKS---304 Stainless SteelUrethane
(Natural Color)
Shore A95
ROKA---Aluminum Alloy 5000 seriesShore A95
ROUSROFUSROCUS-304 Stainless SteelShore A90
ROUAROFUAROCUAROFCUAAluminum Alloy 5000 seriesShore A90
ROGS-ROCGS-304 Stainless SteelShore A70
ROGAROFGAROCGA-Aluminum Alloy 5000 series
ROHSROFHSROCHS-304 Stainless SteelShore A50
ROHAROFHAROCHA-Aluminum Alloy 5000 series
ROMS---304 Stainless SteelAntistatic Urethane (Gray)Shore A90
ROMA---Aluminum Alloy 5000 series
ROSSROFSSROCSS-304 Stainless SteelSilicon Rubber
(Light Gray)
Shore A70
ROSA---Aluminum Alloy 5000 series
ROJA---Aluminum Alloy 5000 seriesShore A50
ROTS---304 Stainless SteelHeat Resistant Urethane (Red Brown) Operating Temperature: ~ 110°CShore A90
ROTA---Aluminum Alloy 5000 series
RONA---Aluminum Alloy 5000 seriesNBR Nitrile Rubber (Black)Shore A60
[ ! ]Urethane, Silicon Rubber and NBR Nitrile Rubber are baked on the roller's outer diameter.

Specifications

Part Number-d-L
ROLB20
-
8
-
30
■L Selectable
Part NumberdH7L
TypeD
Straight
Core Only
ROLB
ROLM
ROLS
ROLA






Crowned
Core Only
ROCS
ROCA

Urethane
ROKS
ROKA

ROUS
ROUA
ROGS
ROGA
ROHS
ROHA
ROMS
ROMA

Urethane
ROCUS
ROCUA
ROCGS
ROCGA
ROCHS
ROCHA

Silicon Rubber
ROSS
ROSA
ROJA

Heat Resistant Urethane
ROTS
ROTA

NBR Nitrile Rubber
RONA

Silicon Rubber
ROCSS
208152025304050
2581012152025*304050
3081012*15152025304050
3510*121520*202530*4050
40101215*202025304050
501215202525304050100
601215202530304050100
801520*25304050100
[ ! ]D60 and D80 are not available for ROSS, ROSA, ROJA, ROCSS and RONA. [ ! ]* marked sizes are not available for Core Only Type.
■L Configurable
Part NumberdH7L
1mm Increment
TypeD
20816~49
Straight
Urethane
ROFUS
ROFUA
ROFGA
ROFHS
ROFHA
Silicon Rubber
ROFSS
2581012
3081012*15
3510*12152021~49
40101215*20
Crowned
Urethane
ROFCUA
501215202526~99
60121520253031~99
801520*253041~99
[ ! ]* marked sizes are not available for Core Only Type. [ ! ]Urethane may discolor over time, but there is no effect on physical properties.
[ ! ]D60 and D80 are not available for ROFSS.

Alterations

Rollers - Crowned, Silicon Lining:Related Image
Part Number
Copy
Search Similar Products

Configure

Type
  • Long Rollers
  • Short Rollers
  • Wheel
  • Shaft for Roller
Long Roller Type
  • Straight Type
  • Crowned Type
  • Motor Rollers
  • Double Flanged Type
Short Roller Type
  • Sheave Type (for Wire Cable)
  • Double Flanged Type
  • Knurled Urethane Rollers
  • Straight
  • V Groove
Shaft Type
  • No Shaft (Round Bore)
  • Straight
  • Both Ends Threaded
  • Both Ends Tapped
  • Both Ends Retaining Ring Grooves
  • With Keyway
  • Set Screw Hole at One End
  • Set Screw Holes at Both Ends
  • With One End Retaining Ring Groove
Roller Material
  • 1045 Carbon Steel
  • 304 Stainless Steel
  • 5052 Aluminum Alloy
  • Resin
O.D. D(φ)
  • 8
  • 10
  • 12
  • 13
  • 15
  • 16
  • 18
  • 19
  • 19.1
  • 20
  • 22.2
  • 25
  • 25.4
  • 28
  • 28.6
  • 30
  • 35
  • 36
  • 38
  • 38.1
  • 40
  • 42.7
  • 45
  • 48
  • 50
  • 50.8
  • 55
  • 57
  • 57.1
  • 57.2
  • 60
  • 70
  • 80
  • 100
[30-75/1φ increments]
Width(mm)
  • 5
  • 6
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 14.5
  • 15
  • 16
  • 18
  • 20
  • 23
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
  • 60
  • 70
  • 80
  • 90
  • 100
  • 102
  • 103
  • 106
  • 150
  • 152
  • 153
  • 156
  • 200
  • 202
  • 203
  • 206
  • 250
  • 252
  • 253
  • 256
  • 300
  • 302
  • 303
  • 306
  • 400
  • 402
  • 403
  • 406
  • 500
  • 502
  • 503
  • 506
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 950
  • 1000
[15-300/1mm increments] [20-800/10mm increments] [100-500/50mm increments]
Lining Type
  • Not Provided
  • Grooved
  • Entire Surface
Lining Material
  • Urethane Rubber
    • Antistatic Urethane
    • Heat Resistant Urethane
    • Urethane
  • NBR Nitrile Rubber
  • Silicon Rubber
  • Polyacetal
  • Foam Urethane
Lining Hardness(Shore A30)
  • 25
  • 50
  • 60
  • 65
  • 70
  • 90
  • 95
Lining Color
  • Natural Color
  • White
  • Black
  • Red Brown
  • Blue
  • Green
  • Gray
    • Gray
    • Light Gray
Surface Treatment
  • Not Provided
  • Black Oxide Coating
  • Electroless Nickel Plating
  • Clear Anodize
  • Hard Chrome Plating
  • Trivalent Chromate Plating
Bearing Material
  • Steel
  • Stainless Steel
Bottom Dia.(φ)
  • 12
  • 14
  • 16
  • 20
  • 22
  • 24
  • 25
  • 26
  • 30
  • 32
  • 36
  • 38
  • 40
  • 42
  • 48
  • 78
  • 88
Bottom Width V(mm)
  • 4
  • 5
  • 6
  • 8
Drive
  • Standard
Power Supply
  • Three-phase 200V
I.D. d(mm)
  • 8
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
Type
  • ROFUS
  • ROFCUA
  • ROGS
  • ROHA
  • ROCSS
  • ROCHS
  • ROCA
  • ROCHA
  • RONA
  • ROLS
  • ROLA
  • ROMS
  • ROUS
  • ROTS
  • ROCS
  • ROCGA
  • ROSA
  • ROUA
  • ROFGA
  • ROTA
  • ROFHA
  • ROCGS
  • ROLB
  • ROFSS
  • ROKA
  • ROFUA
  • ROLM
  • ROMA
  • ROCUS
  • ROFHS
  • ROHS
  • ROSS
  • ROCUA
  • ROKS
  • ROJA
  • ROGA
Days to Ship
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry