Keyword Search

Rollers - Bearing Type, Straight / Crowned

Days to Ship : 1-8 Days

Part Number
Copy
Search Similar Products

Configure

Type
  • Long Rollers
  • Short Rollers
  • Wheel
  • Shaft for Roller
Long Roller Type
  • Straight Type
  • Crowned Type
  • Tapered
  • Motor Rollers
  • Overall Length (High Precision)
  • With Sprocket
  • Double Flanged Type
  • Motorized Taper
Short Roller Type
  • With Trapezoid Groove
  • Sheave Type (for Wire Cable)
  • Single Flanged
  • Double Flanged Type
  • Knurled Urethane Rollers
  • Straight
  • V Groove
  • U-Shaped
  • Y Type
  • Tapered Type
Shaft Type
  • No Shaft (Round Bore)
  • Straight
  • Both Ends Threaded
  • Both Ends Tapped
  • Both Ends Retaining Ring Grooves
  • With Keyway
  • Set Screw Hole at One End
  • Set Screw Holes at Both Ends
  • With Central Set Screws
  • With One End Retaining Ring Groove
Roller Material
  • 1045 Carbon Steel
  • 304 Stainless Steel
  • 5052 Aluminum Alloy
  • Resin
O.D.(φ)
  • 8
  • 10
  • 12
  • 13
  • 15
  • 16
  • 18
  • 19
  • 19.1
  • 20
  • 22.2
  • 25
  • 25.4
  • 28
  • 28.6
  • 30
  • 35
  • 36
  • 38
  • 38.1
  • 40
  • 42.7
  • 45
  • 48
  • 50
  • 50.8
  • 55
  • 57
  • 57.1
  • 57.2
  • 60
  • 70
  • 80
  • 100
[30-75/1φ increments]
Width(mm)
  • 5
  • 6
  • 8
  • 9
  • 10
  • 11
  • 12
  • 14
  • 15
  • 16
  • 17
  • 18
  • 20
  • 23
  • 25
  • 27
  • 28
  • 30
  • 32
  • 35
  • 40
  • 45
  • 50
  • 52
  • 60
  • 70
  • 80
  • 90
  • 100
  • 102
  • 103
  • 106
  • 150
  • 152
  • 153
  • 156
  • 200
  • 202
  • 203
  • 206
  • 250
  • 252
  • 253
  • 256
  • 300
  • 302
  • 303
  • 306
  • 400
  • 402
  • 403
  • 406
  • 500
  • 502
  • 503
  • 506
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 950
  • 1000
[15-300/1mm increments] [20-800/10mm increments] [100-500/50mm increments]
Lining Type
  • Not Provided
  • Grooved
  • Entire Surface
Lining Material
  • Natural Rubber
  • Urethane
  • Nitrile Rubber
  • Neoprene Rubber
  • Silicon Rubber
  • ChloropreneRubber Sponge
  • Polyacetal
  • PVC
  • Foam Urethane
Lining Hardness(Shore A30)
  • 25
  • 50
  • 60
  • 65
  • 70
  • 90
  • 95
Lining Color
  • Natural Color
  • White
  • Black
  • Red
  • Blue
  • Yellow
  • Brown
  • Green
  • Gray
  • Green Gray
Surface Treatment
  • Not Provided
  • Black Oxide Coating
  • Electroless Nickel Plating
  • Anodize
  • Bright Chrome Plating
  • Hard Chrome Plating
  • Trivalent Chromate Plating
  • Zinc Plating
Bearing Material
  • Steel
  • Stainless Steel
  • Resin
  • Aluminum
Bottom Dia.(φ)
  • 12
  • 14
  • 20
  • 22
  • 24
  • 26
  • 30
  • 32
  • 36
  • 38
  • 40
  • 42
  • 48
  • 78
  • 88
Guide Width(mm)
  • 4
  • 5
  • 6
  • 8
  • 9
  • 14.5
Drive
  • Standard
  • Accumulation
Power Supply
  • Single-phase100V
  • Three-phase 200V
Bearing I.D.(φ)
  • 6
  • 8
  • 10
  • 12
  • 15
Type
  • RORA
  • RORB
  • RORGA
  • RORGS
  • RORHA
  • RORHS
  • RORM
  • RORS
  • RORUA
  • RORUS
  • RORUZ
Days to Ship
  • 1 Day
  • 6 Days or Less
  • 8 Days or Less

Additional Products in this Category

Complementary Products

Tech Support