Keyword Search

Rollers - Plastic, Milled Type / Press-fit Type

Days to Ship : 6-8 Days

Rollers - Plastic, Milled Type / Press-fit Type:Related Image




• Press Fit Type
TypeBearing[ M ]Material
StraightWith BearingsCorePlastic
ROASPRORASPSteel304 Stainless SteelPolyacetal
ROAAPRORAAP5052 Aluminum Alloy
• Milled Type
Type[ M ]Material BodyBearing
StraightDouble Flanged
RORPOSRORPOWFPolyacetalSteel
RORPHSRORPHWFStainless Steel
RORPESRORPEWFUHMWPESteel
RORPJSRORPJWFStainless Steel
RORPSS-PolypropyleneSteel
RORPQS-Stainless Steel
RORMCSRORMCWFMC NylonSteel
[ ! ]Bearings are press-fit.

Specifications

Part Number-D-d-L-E-G
(Milled Type)

(Press Fit)
RORPOS60
RORPOWF80
ROASP40
RORAAP30

-


D60



-


12
-
-
-
-
L75
L90
50
40

-


E10


-


G10

■Milled Type Straight
Part NumberL=1mm IncrementBearing UsedDD1dB(dh)
TypeNo.
RORPOS
RORPES
RORPSS
RORMCS
RORPHS
RORPJS
RORPQS

2015~100696ZZx220156510
3020~100698ZZx230198615
30-106900ZZx2302210615
30-126901ZZx2302412618
406900ZZx2402210618
40-126901ZZx2402412618
40-156902ZZx2402815724
40-206804ZZx2403220724
5030~1006001ZZx2502812824
606002ZZx2603215928
806002ZZx2803215928
■Milled Type Double Flanged
Part Number1mm IncrementBearing UsedFD1dB(dh)
TypeNo.DLEG
RORPOWF
RORPEWF
RORMCWF
RORPHWF
RORPJWF
4030~3520~ 505~105~106900ZZx2402210618
5035~4540~1005~105~106001ZZx2502812824
6040~5540~1005~205~206002ZZx2603215928
8040~7540~1005~205~206002ZZx2803215928
[ ! ]For bearing detailed dimensions, see Click here and Click here.
<Feature>
· Polyacetal : Material which excels in mechanical strength.
· Ultra High Molecular Weight Polyethylene: Material excellent in abrasion resistance. Complies with Food Sanitation Act.
· Polypropylene : Material which excels in chemical resistance.
· MC Nylon : Material which excels in mechanical strength and wear resistance.
■Press Fit Type
Part NumberdH7LWith Bearings
TypeD(Specify Straight Type Only)dD1 (H7)dhBBearing Used
Straight
ROASP
ROAAP
With Bearings
RORASP
RORAAP
*208152025304050-----
2581012*152025304050615105696ZZx2
308101215*152025304050819156698ZZx2
3510121520*202530405010221866900ZZx2
* 20 is only applicable to Straight Type4010121520*202530405012282486001ZZx2
* marked L dim. are for the Straight type only.50121520252530405015322896002ZZx2
Part Number
Copy
Search Similar Products

Configure

Type
Urethane Rubber Rollers
Metal Rollers
Resin Rollers
Urethane Rubber Process
  • Lining
  • Press Fit
  • Adhesive
  • Not Processed
Mounting Method
With Bearings
Straight
Set Screw
With Keyway
Bushing Type
With Shaft
Side Mount with Bolts
With One-way Clutch
Roller Shape
Straight
Crowned
Grooved
With Knurled Heads
O.D.(mm)
  • 8
  • 10
  • 12
  • 13
  • 15
  • 16
  • 18
  • 20
  • 25
  • 28
  • 30
  • 35
  • 38
  • 40
  • 45
  • 48
  • 50
  • 55
  • 60
  • 70
  • 80
  • 100
Length(mm)
  • ~50
  • ~100
  • ~300
  • ~500
  • ~1000
Material
  • Steel
  • 5052 Aluminum Alloy
  • 304 Stainless Steel
  • Urethane
  • Resin
    • MC Nylon
    • Polyacetal
    • Polypropylene
    • Ultra-High-Molecular-Weight-Polyethylene
I.D. d(mm)
  • 6
  • 8
  • 10
  • 12
  • 15
  • 20
  • 25
  • 40
  • 50
  • 60
  • 80
Surface Treatment
  • None
Urethane Rubber Material Characteristics
  • Polyacetal
Bearing Material
  • Stainless Steel
  • Steel
Length L(mm)
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
No
  • 20
  • 30
  • 30-10
  • 30-12
  • 40
  • 40-12
  • 40-15
  • 40-20
  • 50
  • 60
  • 80
D
[30-75/1]
E(mm)
[5-20/1mm increments]
G(mm)
[5-20/1mm increments]
L
[15-100/1]
Type
  • RORPOS
  • RORPOWF
  • ROASP
  • RORPSS
  • RORPQS
  • RORPEWF
  • ROAAP
  • RORPHS
  • RORPJWF
  • RORMCWF
  • RORAAP
  • RORMCS
  • RORPJS
  • RORPES
  • RORASP
  • RORPHWF
Days to Ship
  • 6 Days or Less
  • 8 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
8:30 a.m. - 8:00 p.m. ET (Monday to Friday)
Technical Inquiry