Keyword Search

Aluminum Extrusions with Milled Surfaces

Days to Ship : 6 Days

HFS5 Series extrusions with milled top/bottom surfaces. They can be used for Linear Guide mounting.

Part Number
Copy

Configure

Extrusion Type
  • 3-row Slot
  • 4-Row Slot
  • Double-row Slot
  • L Shape
  • Single-row Slot
Extrusion Series
  • HFS
Material
  • A6N01SS-T5 Aluminum Alloy (JIS)
Surface Treatment
  • Anodize
Extrusion Size - Width(mm)
  • 20
  • 25
  • 40
  • 50
  • 60
  • 80
Extrusion Size - Thickness(mm)
  • 19.2
  • 24.2
  • 39.2
  • 49.2
  • 59.2
  • 79.2
Number of Grooved Surfaces
  • Four Side Slots
Extrusion Size - L-Shaped Width(mm)
  • 20
L Dimension Fixed, Configurable
  • Configuration
Overall Length L(mm)
[100-1800/0.5mm increments] [1801-3000/0.5mm increments]
Type
  • HFSP5-2020
  • HFSP5-2040
  • HFSP5-2060
  • HFSP5-2080
  • HFSP5-2525
  • HFSP5-2550
  • HFSP5-4020
  • HFSP5-4040
  • HFSP5-404020
  • HFSP5-4060
  • HFSP5-4080
  • HFSP5-5025
  • HFSP5-6020
  • HFSP5-6040
  • HFSP5-8020
  • HFSP5-8040
Days to Ship
  • 6 Days or Less

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30am-7:00pm CST(Monday to Friday)
Technical Inquiry