Keyword Search

Baked Finish Steel Panels

Days to Ship : 8 Days

*As of April 1st, 2014, the base coat is Powder Coating instead of Cathodic Electrodeposition Coating. The outer appearance will not change.

Baked Finish Steel Panels:Related Image
[ ! ]The round holes of PDSPHD are for handles. Select handles from >> Click here




T[ M ]Material[ S ]Surface Treatment
0.8 or 1.2
Low Carbon SteelMelamine Baked Finish
(Base Coat: Powder Coating*)
1.6~3.2Low Carbon Steel
*As of April 1st, 2014, the base coat is Powder Coating instead of Cathodic Electrodeposition Coating. The outer appearance will not change.

Specifications

■Standard Type
Part Number-A-B-T-Paint Color
PDSPHC-600-400-0.8-U2280D
■Hole Type
Part Number-A-B-T-F-G-W-V-Hole Selection ①
Code Nominal
-Hole Selection ②
Code Nominal
-Paint Color
PDSPHC4H
PDSPHD4H
PDSPHD4H
-
-
-
800
800
800
-
-
-
600
600
600
-
-
-
1.2
1.2
1.2
-
-
-
F700
F700
F700
-
-
-
G500
G500
G500

-
-

W600
W9

-
-

V100
V9
-
-
-
N6
Q6
Q6

-
-

N5
N0
-
-
-
U2280D
U2280D
U2280D
■Standard Type
Part Number1mm IncrementTPaint Color SelectionHole for Paint Process Racking d3
TypeAB
PDSPHC200~1200200~10000.819 Colors
Below
Coating Colors
Type
Ø2.6
1.2
1.6
2.3
3.2Ø3.5
■Hole Type
Part Number1mm IncrementT1mm IncrementHole Selection ①Hole for Handle ②Paint Color Selection
TypeNominalABFGWVCodeNominal Dia.CodeNominal Dia.
PDSPHC
(Round Hole)
2H

4H

6H

6HV

8H
200~
1200
200~
1000
0.8

1.2

1.6

2.3

3.2
14~1191
(2H, 4H, 6HV Type)
14~595
(6H, 8H Type)
5~995
(2H Type)
9~991
(4H, 6H Type)
9~495
(6HV, 8H Type)
--N
(Round Hole)
3

4

5

6

8
--19 Colors
Below
Coating Colors
Type
*
PDSPHD
(Keyhole)
19~1176
(2H, 4H, 6HV Type)
19~588
(6H, 8H Type)
12~983
(2H Type)
23~971
(4H, 6H Type)
23~485
(6HV, 8H Type)
9~
1148
9~
939
Q
(Keyhole)
5

6

8
N
(Round Hole)
0
3
4
5
6
8
[ ! ]* If the handle hole is specified as "No", there will be no hole.

Alterations

Baked Finish Steel Panels:Related Image
Part Number
Copy

Configure

Type
  • Keyhole Machining Type
  • Round Hole Machining Type
  • Standard Type
Number of Holes
  • 2H (Two Holes)
  • 4H (Four Holes)
  • 6H (Six Holes)
  • 6HV(6 Holes, Vertical)
  • 8H (Eight Holes)
Keyhole Nominal Dia. [Q]
  • 5
  • 6
  • 8
Paint Color - Approximate Munsell [UN]
  • 10
  • 70
  • 95
Paint Color - Approximate Munsell [U]
  • U0740X
  • U1770X
  • U2280D
  • U2290B
  • U2290D
  • U2570B
  • U2580B
  • U2790B
  • U3590B
  • U3960L
  • U3980H
  • U4270D
  • U5760C
  • U6570L
  • U6950T
  • U7530P
Through Hole Nominal Dia. [N]
  • 0
  • 3
  • 4
  • 5
  • 6
  • 8
A(mm)
[200-1200/1mm increments]
B(mm)
[200-1000/1mm increments]
F(mm)
[14-1191/1mm increments]
G(mm)
[5-995/1mm increments]
T(mm)
  • 0.8
  • 1.2
  • 1.6
  • 2.3
  • 3.2
V(mm)
  • 0
[9-939/1mm increments]
W(mm)
  • 0
[9-1148/1mm increments]
Type
  • PDSPHC#
  • PDSPHC
  • PDSPHD#
Days to Ship
  • 8 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support