Empowering Engineers with Configurable Components

  • 10 Million Products
  • 30,000 Same Day Shipping Products
  • Competitive Prices

All Categories

Automation Components
Press Die Components
Plastic Mold Components

Need Help?

お見積り・ご注文・サイトに関するお問い合わせ

QCTマーケティングセンター0120-343-066
受付時間: 8:00~20:00
※日曜日・年末年始は除く

一般流通品(ミスミブランド以外のメーカー品)の
納期調整・商品に関するお問合せ

VONAサポートセンター0120-343-256
受付時間: 平日 9:00~18:00
土・祝 9:00~17:00
※日曜日・年末年始は除く

商品・技術に関するお問合せ窓口一覧

受付時間: 9:00~12:00、13:00~18:00 ※日曜日・年末年始は除く

  • FA用メカニカル標準部品03-5805-7290 / 7291
  • FA用メカニカル加工部品03-5805-7224
  • プレス金型用標準部品03-5805-7240
  • プラ型用標準部品03-5805-7190

Machined Metal Plates - Plate Type

Machined Metal Plates - Plate Type

Metal Plate-machined products with the size, hole position and hole diameter selectable from Hole Machining Selection Table.

Part Number

To confirm with applicable discounts and Days to ship, please quote.

·Machined Metal Plates - Plate Type:Related Image


Chamfered to C0.2 to C0.5, unless otherwise specified.
For b dimension and tolerance,Machined Sheet Metals/Machined Metal Plates Machining Dimension Tolerance and Machining Limits Page.

Machined Metal Plates - Plate Type:Related Image



Specifications


・ Specifications
Part Number
A
1mm Increment
B
Selection
X
Y
F
G
V
S
W
Q
R
P
Hole Type Selection (1)
Hole Selection Table (2)
0.5mmIncrement
Type
Hole Machining
Selection
T Selection
Code
Nominal Dia. (mm)
Code
Nominal Dia. (mm)
D
KPLN
KPLB
KPLM
KPLA
KPLW
KPLE
KPLS
A
W
F
Y
T
V
G
Q
U
5
6
8
10
12
15
20
25~200
10
30
50
70
90
150
20
40
60
80
100
200
0.1mm Increment
N
M
3
4
5
6
8
10
NA
MA
3
4
5
6
8
10
3~30
H
3~30
0.5mm increment
Unit

Machined Metal Plates - Plate Type:Related Image

When T5/T6 M3
When T8- M5
No Hole Type of anodize (clear/black) is provided with a hanging hole (tapped hole) as shown above for ease of plating.

Alterations

Machined Metal Plates - Plate Type:Related Image

Tech Support