Keyword Search

Cam Followers - Flat Type, with Hex hole (Nut Side)

Days to Ship : 6 Days

Part Number
Copy
Search Similar Products

Configure

Shaft
  • Not Provided
  • Included
Cam Follower Shape
  • Spherical Outer Ring
  • Flat Type
Roller Follower Type
  • Separate
  • Non-sepable Type
  • Multi-Cylindrical Rollers
  • Separate Type with Urethane
  • Non-Separation Type with Urethane
Cam Follower Type
  • Standard Type
  • Solid Eccentric
  • With Eccentric Collar
  • With Thrust Washer
  • For Centralized Plumbing
  • For Simplified Mounting
  • C Loop
  • Miniature
  • Multi-Row Cylindrical Rollers
  • With Urethane
  • With Resin
  • Tapped Hole for Mounting Typefor Grease Nipple
  • With Thrust Balls
Material
  • 52100 Bearing Steel
  • Stainless Steel
Tightening Method
With Hex Socket Type
With Hex Socket + With Screwdriver Slot
Hex Socket on Thread
Standard Type
Size Standards
  • Metric Series
  • Inch Series
O.D.(φ)
  • 5
  • 6
  • 8
  • 10
  • 12
  • 13
  • 16
  • 19
  • 22
  • 24
  • 26
  • 30
  • 32
  • 35
  • 40
  • 47
  • 52
Width(mm)
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 8.5
  • 9
  • 9.8
  • 10
  • 11
  • 11.8
  • 12
  • 13.8
  • 14
  • 15.8
  • 17
  • 18
  • 19.8
  • 20
  • 21
  • 24
  • 26
I.D.(φ)
  • 5
  • 6
  • 8
  • 10
  • 12
  • 15
  • 17
  • 20
Stud Thread Nominal(mm)
  • M2.5
  • M3
  • M4
  • M5
  • M6
  • M8
  • M10
  • M12
  • M16
  • M18
  • M20
Roller Guiding Method
  • Retainer Type
  • Full Roller (Heavy Load)
  • Multi-Row Cylindrical Rollers
Inner Ring
  • Not Provided
  • Included
Allowable Rotational Speed(rpm)
  • 120
  • 130
  • 140
  • 150
  • 170
  • 190
  • 220
  • 250
  • 740
  • 800
  • 830
  • 840
  • 930
  • 1000
  • 1060
  • 1180
  • 1230
  • 1260
  • 1300
  • 1320
  • 1360
  • 1390
  • 1400
  • 1500
  • 1560
  • 1660
  • 1680
  • 1720
  • 1760
  • 1800
  • 1960
  • 2000
  • 2080
  • 2100
  • 2210
  • 2280
  • 2320
  • 2520
  • 2800
  • 2880
  • 3200
  • 3300
  • 3360
  • 3400
  • 3475
  • 3480
  • 3800
  • 4000
  • 4150
  • 4200
  • 4400
  • 4785
  • 4900
  • 5055
  • 5200
  • 5220
  • 5700
  • 5910
  • 5950
  • 6000
  • 6525
  • 6800
  • 7000
  • 8000
  • 8500
  • 8700
  • 9500
  • 9800
  • 10000
  • 10500
  • 11900
  • 13000
  • 14000
  • 15000
  • 17000
  • 17500
  • 20000
  • 20300
  • 25000
  • 25900
  • 29000
  • 32900
  • 36000
  • 37000
  • 40000
  • 47000
  • 48000
  • 50000
  • 60000
Type
  • CFFB
Days to Ship
  • 6 Days or Less

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30am-7:00pm CST(Monday to Friday)
Technical Inquiry