Keyword Search

Miniature Conveyors - Flat Belt, Single Track, End Shaft Driven, Pulley Dia. 30mm

Days to Ship : 11 Days

Flat Belt Conveyer with width specifiable in 10mm increment, which is the finest level in the industry.

Part Number
Copy
Search Similar Products

Configure

Type
  • Main Body
  • Leg
  • Related Components
Belt Width W(mm)
  • 50
  • 60
  • 100
  • 150
  • 200
  • 250
[30-300/10mm increments]
Conveyer Type
  • Flat
  • Flat, Short Length
  • Flat, L Dimension Flexible Type
  • Flat Knife Edge
  • Slope
  • Slope Upper Side Horizontal
  • Slope Upper and Lower Sides Horizontal
  • Curve
  • Right Angle
  • Multi-Row
  • Thin
Belt Type
  • Flat Belt
  • Flat, Less Lateral Movement
  • V-Shaped Trough
  • With Crosspiece
  • Net Type
  • Timing Belt
  • Plastic Chain
  • Stainless Steel Belts
Drive Module Position
  • Center Drive
  • End Drive
  • Friction Drive
Tail Roller Dia. D (Tail Transfer Part R)(mm)
  • 30
  • 50
  • 70
Drive Roller Dia.(mm)
  • 30
  • 50
  • 70
Reverse Switch Option
  • Not Provided
  • Included
Belt Specifications
  • Food Grade [F]
  • For General Use, Green [H]
  • For General Use, White [W]
  • For Sliding, Green [G]
  • For Sliding, White [S]
  • No Belt [J]
  • Non-Stick Food Grade [N]
  • Oil Resistant [O]
  • Static Conductive [D]
Distance between Pulleys [L](mm)
[200-2000/5mm increments]
Gearhead Reduction Ratio
  • 5
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • No Gear Heads [NH]
Motor Output(W)
  • 6
  • 25
Motor Type
  • Constant Speed Motor + Inverter [INV]
  • Constant Speed Motor [IM]
  • No Motor [NM]
  • Variable Speed Motor [SCM]
Motor Voltage (No Motor)
  • No Motor [NV]
Motor Voltage (Single-Phase)(V)
  • 100
  • 110
  • 115
  • 200
  • 220
Motor Voltage (Single-Phase) *For overseas(V)
  • 100
  • 110
  • 115
  • 200
  • 220
  • 230
Motor Voltage (Three-Phase)(V)
  • 200
Motor Voltage (Three-Phase) *For overseas(V)
  • 200
  • 220
  • 230
Type
  • CVSA
Days to Ship
  • 11 Days or Less

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30am-7:00pm CST(Monday to Friday)
Technical Inquiry