Keyword Search

Pillow Block Units - Economy, Cast Housing, Flanged

Days to Ship : 1 Day

Part Number
Copy
Search Similar Products

Configure

Unit, Type
  • Ball Bearing Units
  • Plummer Block
  • Framed Bearing Unit
  • Others
Bearing Unit, Type
Pillow Blocks
Square Flanged Type
With Pilot Type
Diamond Shape Flanged Type
Take-Up Type
Deformed Diamond-Shaped Flange Type
Others
Pillow Type, Category
Standard
Thick
High Center
Bottom Mount Type
Compact
Others
Bearing Inner Dia. Shape
  • Cylindrical Hole
  • Set Screw
  • Eccentric Ring
  • Taper Hole
  • Taper HoleAdapter
  • Others
Unit Body Material
  • Cast Iron Class No.30
  • Stainless Steel Cast (CF-8 Stainless Steel Cast)
  • Aluminum
  • Low Carbon Steel
  • Structural Steel
  • Resin
Material Bearing
  • 52100 Bearing Steel
  • 440C Stainless Steel
  • Ceramics
Shaft Bore Dia.(φ)
  • 8
  • 10
  • 12
  • 15
  • 17
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
Mounting Height(mm)
  • 18
  • 19
  • 22
  • 22.2
  • 24
  • 25.4
  • 28
  • 28.6
  • 30.2
  • 32
  • 33.3
  • 36
  • 36.5
  • 42.9
  • 47.6
  • 49.2
  • 54
  • 54.2
  • 57.2
Surface Treatment
  • Not Provided
  • Black Oxide Treatment
  • Electroless Nickel Plating
  • Anodize
Type
  • CHDF
  • CHDH
Days to Ship
  • 1 Day

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry