Keyword Search

Miniature Conveyors - Flat Belt, Single Track, End Shaft Driven, Pulley Dia. 50mm

Days to Ship : 11 Days

Flat Belt Conveyer with width specifiable in 10mm increment, which is the finest level in the industry.

Miniature Conveyors - Flat Belt, Single Track, End Shaft Driven, Pulley Dia. 50mm:Related Image
[ ! ]The dimensions in the diagram is for belt specification H(0.9mm Thickness). Take note that belt thickness varies by beltspecifications. For belt specifications, see Click here.




 FrameMotor CoverPulley Holder
[ M ]MaterialAluminumLow Carbon Steel5052 Aluminum Alloy
[ S ]Surface TreatmentClear AnodizePaintedGold Anodize

Specifications

Part Number-B-L-Motor-Belt Specification-F-Motor Maker Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSB-60-1200-25-TA100-IM-50-H-F400-B
Part NumberB
10mm Increment
L
5mm Increment
MotorBelt SpecificationF
(Additional Counterbores)
5mm Increment
Motor Manufacturer
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSB40~300220~20006
25
40
(Single-Phase)
T100
TA100
TA110
TA115
T200
TA200
TA220
TA230

IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (Static Conductive)
F (Food Grade)
O (Oil Resistant)
N (Non-Stick Food Grade)
J (No Belt)
195<F
*When not specified, there will be no additional counterbores.
A (Panasonic Motor)
B (Oriental Motor)
C (Taiwanese Motor)
25
40
(Three-Phase)
S200
SA200
SA220
SA230

IM
(Constant Speed Motor)
INV
(Constant Speed Motor + Inverter)
[ NG ]5~9 not applicable for 6W Motor
6
25
40
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Panasonic Motors: TA and SA are compatible with International Standards (CE, UL, CCC) Oriental Motors: TA, T, SA and S are compatible with International Standards (CE, UL,CCC) Taiwanese Motors: TA, T, SA and S compatible with International Standards (CE) CE compliant only when IM is selected. Not CE compliant when SCM is selected.
[ ! ]Panasonic TA Variable Speed type comes with MGSD controller (Flying leads only, Terminal AT7803 and No RUN/STOP switch). All other variable speed motor options (All Oriental, All Taiwanese and Panasonic T type) come with connector cable between Motor and Controller plus RUN/STOP switch.
[ ! ]Rotating direction of the belt is the same as motor rotating direction when gear ratio is 25 or less, and the opposite when gear ratio is 30 or more. [ ! ]For connection diagram and inverter details, see Click here~ . [ ! ]For Flat Belt details, see >>Click here.
[ ! ]When "No motor, gearhead" is selected, motor mounting hole pitch will vary depending on the motor&apos;s power rating. Please see "Technical Information" in "Conveyor Selection Site" for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. Customer is to assemble the unit according to the included assembly instructions. See "Conveyor Selection Site" for assembly procedures and packaging details.

Alterations

Part Number
Copy
Search Similar Products

Configure

Type
  • Main Body
  • Leg
  • Related Components
Belt Width B(mm)
  • 10
  • 20
  • 50
  • 60
  • 100
  • 150
  • 200
  • 250
[30-300/10mm increments] [100-500/100mm increments]
Conveyer Type
  • Flat
  • Flat, Short Length
  • Flat, L Dimension Flexible Type
  • Flat Knife Edge
  • Slope
  • Slope Upper Side Horizontal
  • Slope Upper and Lower Sides Horizontal
  • Curve
  • Right Angle
  • Multi-Row
  • Thin
Belt Type
  • Flat Belt
  • Flat, Less Lateral Movement
  • V-Shaped Trough
  • With Crosspiece
  • Net Type
  • Timing Belt
  • Plastic Chain
  • Stainless Steel Belts
Drive Module Position
  • Center Drive
  • End Drive
  • Friction Drive
Tail Roller Dia. D (Tail Transfer Part R)(mm)
  • 19
  • 30
  • 50
  • 70
Drive Roller Dia.(mm)
  • 19
  • 30
  • 50
  • 60
  • 70
Reverse Switch Option
  • Not Provided
  • Included
Belt Specifications
  • Food Grade [F]
  • For General Use, Green [H]
  • For General Use, White [W]
  • For Sliding, Green [G]
  • For Sliding, White [S]
  • No Belt [J]
  • Non-Stick Food Grade [N]
  • Oil Resistant [O]
  • Static Conductive [D]
Distance between Pulleys [L](mm)
[220-2000/5mm increments]
Gearhead Reduction Ratio
  • 5
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • No Gear Heads [NH]
Motor Output(W)
  • 6
  • 25
  • 40
Motor Type
  • Constant Speed Motor + Inverter [INV]
  • Constant Speed Motor [IM]
  • No Motor [NM]
  • Variable Speed Motor [SCM]
Motor Voltage T (Single-Phase)(V)
  • 100
  • 110
  • 115
  • 200
  • 220
Motor Voltage TA (Single-Phase) *For International(V)
  • 100
  • 110
  • 115
  • 200
  • 220
  • 230
Motor Voltage (No Motor)
  • No Motor [NV]
Motor Voltage S (Three-Phase)(V)
  • 200
Motor Voltage SA (Three-Phase) *For International(V)
  • 200
  • 220
  • 230
Type
  • CVSB
Days to Ship
  • 11 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30 a.m. - 7:00 p.m. CT (Monday to Friday)
Technical Inquiry