Keyword Search

Aluminum Extrusion - 5 Series, Base 20, Four-Side Slots

Days to Ship : 1-4 Days

HFS5 Series 20mm SQ. extrusions with 1 slot.

Part Number
Copy

Configure

Extrusion Type
  • Single-row Slot
Extrusion Series
  • CAF
  • HFS
  • NFS
Material
  • A6N01SS-T5 Aluminum Alloy (JIS)
  • 6063-T5 Aluminum Alloy
Surface Treatment
  • Anodize
  • Baked-on Finish (Yellow)
  • Black Anodize
  • Clear Coating
Extrusion Size - Width(mm)
  • 20
Extrusion Size - Thickness(mm)
  • 20
Number of Grooved Surfaces
  • 2 Side Slots
  • 2 Side Slots (Opposed)
  • Four Side Slots
  • One Side Groove
  • Three-Side Slots
L Dimension Fixed, Configurable
  • Configuration
  • Fixed (Stationary)
Overall Length L (Effective Length)(mm)
  • 1000
  • 4000
Overall Length L(mm)
[50-4000/0.5mm increments]
Type
  • CAF5-2020
  • HFS5-2020
  • HFSB5-2020
  • HFSC5-2020
  • HFSF5-2020
  • HFSFB5-2020
  • HFSH5-2020
  • HFST5-2020
  • HFSTB5-2020
  • HFSY5-2020
  • KCAF5-2020
  • KHFS5-2020
  • KHFSB5-2020
  • KHFSC5-2020
  • KHFSF5-2020
  • KHFSFB5-2020
  • KHFSH5-2020
  • KHFST5-2020
  • KHFSTB5-2020
  • KHFSY5-2020
  • KNFS5-2020
  • KNFSB5-2020
  • KNFSF5-2020
  • KNFST5-2020
  • NFS5-2020
  • NFSB5-2020
  • NFSF5-2020
  • NFST5-2020
Days to Ship
  • 1 Day
  • 4 Days or Less

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
TEL:800-681-7475 (ext.360) / FAX:800-681-7402
7:30am-7:00pm CST(Monday to Friday)
Technical Inquiry