Keyword Search

HFS6 Series Aluminum Extrusions 30mm / 60mm Square- -2 Slots-

Days to Ship : 1-3 Days

HFS6 Series 30mm, 60mm SQ. extrusions with 2 slots.

HFS6 Series Aluminum Extrusions 30mm / 60mm Square- -2 Slots-:Related Image
Material change of existing series to 6063-T5 Aluminum Alloy led to signifi cant price reduction. The Cross Sectional Moment of Inertia of this series are the
NEFSB Series (New Products) same as those of HFS Series. Stress and tensile strength decrease due to material change. (Details >> Click here) The color of anodized extrusions may vary slightly.




Type[ M ]Material[ S ]Surface Treatment
Configurable LengthFixed Length
NEFSB6KNEFSB66063 Aluminum AlloyS-T5Black Anodize
NEFS6KNEFS6Clear Anodize
NFSL6KNFSL6
GFS6KGFS66061-T6 Aluminum Alloy Equivalent
HFS6
HFS_6
KEFS6A6N01SS-T5 Aluminum Alloy
KHFS6
KHFS_6
HFSB6
HFS_B6
KEFSB6Black Anodize
KHFSB6
KHFS_B6
CAF6-Clear Coating (Anodize + Clear Coating)
[ ! ]Cut surface and altered parts are not surface treated.

Specifications

Part Number-L
HFS6-3060-800
KHFS6-3060-4000
Fixing PartsOthers
BracketsNutJointsExtrusion
End Cap
Alterations
Click here
~
Click here
Click here
~
Click here
Click here
~
Click here
Click hereClick here
~
Click here
■Configurable Length Extrusions
Part NumberL
0.5mm Increment
Mass
kg/m
Sectional Area
mm2
Cross Sectional Moment of Inertia mm4
ℓxℓy
NEFS6306050~40001.445355.49x10420.6x104
NEFSB6 (Black Anodize)
HFS61.65925.33x10420.56x104
HFSB6 (Black Anodize)1.65925.33x10420.56x104
CAF6 (Clear Coating)
NFSL61.294764.87x10417.87x104
HFSL6 (Light Type)
HFSLB6 (Light Type, Black Anodize)
GFS6 (High Rigidity)1.716345.95x10423.78x104

■Fixed Length Extrusion (1000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Part NumberL
mm
Sectional Area
mm2
Cross Sectional Moment of Inertia mm4
ℓxℓy
KHFS6306010005925.33x10420.56x104
■Fixed Length Extrusion (Effective Length 4000mm >> Click here)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Part NumberLSectional Area
mm2
Cross Sectional Moment of Inertia mm4
mmℓxℓy
KNEFS630604000
(Effective Length)
5355.49x10420.6x104
KNEFSB6 (Black Anodize)
KEFS6
KEFSB6 (Black Anodize)
KHFS65925.33x10420.56x104
KHFSB6 (Black Anodize)
KCAF6
KNFSL64764.87x10417.87x104
KHFSL6 (Light Type)
KHFSLB6 (Light Type, Black Anodize)
KGFS6 (High Rigidity)6345.95x10423.78x104

Alterations

HFS6 Series Aluminum Extrusions 30mm / 60mm Square- -2 Slots-:Related Image
Alterations are available for Confi gurable Length Extrusions. >> Click here
Part Number
Copy
Search Similar Products

Configure

Standard Extrusion Size(mm)
  • 15
  • 20
  • 25
  • 30
  • 40
  • 45
  • 50
  • 60
  • 80
  • 90
  • 100
Extrusion Size
  • 15×15
  • 20×20
  • 20×40
  • 20×60
  • 20×80
  • 25×25
  • 25×50
  • 30×120
  • 30×30
  • 30×60
  • 30×90
  • 40×160
  • 40×20
  • 40×40
  • 40×60
  • 40×80
  • 45×180
  • 45×45
  • 45×90
  • 50×100
  • 50×25
  • 50×50
  • 60×120
  • 60×20
  • 60×30
  • 60×40
  • 60×60
  • 60×90
  • 80×160
  • 80×20
  • 80×40
  • 80×80
  • 90×180
  • 90×30
  • 90×45
  • 90×60
  • 90×90
  • 100×100
  • 100×200
  • 100×50
  • 40×120
Extrusion Series
  • 3 Series
  • 5 Series
  • 6 Series
  • 8 Series
  • 8-45 Series
Extrusion Type
Square
Rectangle
Single Radius
L Shape
L Shape with Radius
Triangular
Angled
Flat
Curved
Number of Extrusion Slots
  • 1 Slot-1 Slot
  • 1 Slot-2 Slots
  • 1 Slot-3 Slots
  • 1 Slot-4 Slots
  • 2 Slots-1 Slot
  • 2 Slots-2 Slots
  • 2 Slots-3 Slots
  • 2 Slots-4 Slots
  • 3 Slots-1 Slot
  • 3 Slots-2 Slots
  • 4 Slots-1 Slot
  • 4 Slots-2 Slots
  • 4 Slots-4 Slots
Extrusion Type
  • HFS
  • EFS
  • GFS
  • HFSG
  • HFSL
  • NEFS
  • NFS
Surface Finish
  • Clear Anodize
  • Black Anodize
  • Clear Coating
  • Baked-on Finish (Yellow)
Number of Grooved Surfaces
Four Side Slots
Three Side Slots
Two Side Slots
2 Side Slots (Opposed)
Single Side Slots
Surface Milled
  • Milled
  • None
Material
  • A6N01SS-T5 Aluminum Alloy
  • 6061 Aluminum AlloySS-T6 Equivalent
Extrusion Size - Width (A)(mm)(mm)
  • 30
Extrusion Size - Thickness (T)(mm)(mm)
  • 60
L Dimension Fixed, Specified
  • Configuration
  • Stationary
Overall Length L (Effective Length)(mm)
  • 1000
  • 4000
Overall Length L(mm)
[45-1800/0.5mm increments] [1801-4000/0.5mm increments]
Type
  • EFS6-3060
  • EFSB6-3060
  • KEFS6-3060
  • KEFSB6-3060
  • KNEFS6-3060
  • KNEFSB6-3060
  • KNFSL6-3060
  • NEFS6-3060
  • NEFSB6-3060
  • NFSL6-3060
  • KHFS6-3060-4000
  • HFSLB6-3060
  • CAF6-3060
  • KHFSB6-3060
  • KCAF6-3060
  • KHFSLB6-3060
  • KHFSL6-3060
  • HFS6-3060
  • HFSL6-3060
  • GFS6-3060
  • HFSB6-3060
  • KGFS6-3060
  • KHFS6-3060-1000
Days to Ship
  • 1 Day
  • 3 Days or Less
CAD
  • 2D
  • 3D

Additional Products in this Category

Complementary Products

Tech Support