Treat your bill of materials for any application with MISUMI and MISUMI partner components. We have so much to choose from. Here’s a snapshot of a few of our favorites.
1. R-DLC NAAMS Locating Pin
R-DLC or Rainbow diamond-like carbon is just as pretty as it sounds. This coating can increase cycle rate and reduce replacement downtime because of its high wear resistance plus it’s easily identifiable.
2. THK Cut-to-Length Linear Guides
MISUMI has partnered with THK to provide linear guides to your length specifications.
3. Manual Positioning Stage
The accuracy! Stages come in the clutch when needing that minor movement. Visit our spotlight page to help select yours.
4. NAAMS Derived Custom NC Block
Your NC Block the way you need it for your fixture. Simply upload your 3D CAD Model to our dedicated website and receive a quote on your custom NC Block. Be the best on the block!
5. Cut-to-Length Cables
MISUMI cutting service can cut cable length up to 1m increments.
6. Linear Shafts
MISUMI’s shafts configurations are endless! Choose your material, surface treatment, tolerance, length, diameter, thread size, thread length, etc. We’ve reduced lead times too!
7. Pneumatic Fittings
One can never have too many pneumatic fittings! We’ve just partnered with PARKER HANNIFIN to provide the best in pneumatics. Choose your port size and material on our website.
8. MISUMI GV Conveyors
Everyone loves a good conveyor. There’s always something to move with them. Our fresh GV conveyors are lightweight and low maintenance. Check out our spotlight page for more features.
9. Dayton Lamina’s New Guided Retainers
These retainers are much better than the standard. Experience the space savings and cost savings in your die!
10. Dayton Lamina’s DAYLube
A nano-ceramic lubricating grease that is versatile and Food Grade! Add life to your components!
No more wishing, add any of these products to your Bill of Materials and explore our breadth of products at misumiusa.com.
Carlicia,
My name is William Barker, a mentor of FIRST FTC team 7244, Out of the Box Robotics. We are using your linear slides due to their improved performance as compared to rev robotics for our robot competing this year for Skystone. I would like to see if there are sponsorship opportunities for our team this year!
Hi William!
I will email you regarding FIRST Sponsorships!
Thanks,
Carlicia
hi my name is Simon Laker.
i have a inquiry about ball screws .
ive been attempting to design a 3d printer with ball screws on all axis.
ive purchased several sfe 1616 type and have not been happy with the performance.
1 x 600 mm long .
1 x 550 mm long.
with ends machined to suit bearings.
could you advise me of the smallest diameter screw for fast travel .
i’m interested in 40 mm lead pitch if possible .
ground not rolled.if this is not possible please point me in the right direction.
these are light load. have to with stand constant change of direction.
zero back lash .
kind regards simon laker.
Hi Simon,
Thanks for your inquiry! I have forwarded your application to our engineering team and they will get back to you w/ a recommendation.
Thanks!
Carlicia