Locating Components
Product Spotlight
Locating Components
Stopper Blocks are available in both inch and metric as well as standard and threaded designs. Built to meet a variety of challenges during a machine build, MISUMI Stopper Blocks offer steel and stainless steel material with black oxide or electroless nickel plating surface treatments for most part numbers.
The Threaded Stopper Blocks in MISUMI catalog are perfect matches for our Adjusting & Stopper Screws and Locating Bolts. Choose the blocks from matching threads and heights to easily configure your stoppers. See also Blocks for Adjusting Bolts and Stopper Blocks shown later in our catalog with similar shapes and uses for possible substitutions.
Stop Pins / Stopper Bolts offer cost effective performance for a vast array of applications. Available in multiple configurations including those with Urethane (durometer 90) contact pads, MISUMI Stop Pins and Stopper Bolts guide the motion of your machine without causing damage to critical areas.
The Stop Pins and Bolts (also known as Rest Buttons or Fixture Supports) can have multiple uses for general automation/material handling/fixture design applications. They are useful in locating, stopping and any other use where precise location of contact points/surfaces is needed. Choose from all-metal and “Urethane Contact Pad”.
MISUMI Stopper Bolts with Bumpers can be used as overtravel safety bumpers with linear motion and many other applications. Some Bolts come with locking nuts.