Locating Pins
Product Spotlight
Locating Pins
MISUMI Locating Pins are available in a vast array of styles to meet most automation applications. Featuring a configurable head length in 0.1mm increments and a configurable head diameter in 0.01mm increments, plus configurable shank length in 1mm increments, MISUMI Locating Pins eliminate the need for engineers to draw custom pins and have them machined in-house or sourced outside. In addition to this variety, MISUMI Locating Pins are offered in flat position, wrench flats, tip angle, relief at thread end and shoulder top radius designs. MISUMI Locating Pins are perfect for general automation as well as the packaging, medical manufacturing and semiconductor industries. Additionally, MISUMI offers Locating Pins for Jigs & Fixtures to meet specific application demands of the automotive industry.
New Products of Locating Pins featured in the 2008 catalogs:
- Now with 15 times more shapes and materials available to meet an even more diverse set of applications.
- Large head variations and resin types are available.
- Added new features for easier installation and replacement.