Skip to content

Loading...

MISUMI STANDARD PRECISION POSITIONING STAGES

Precision Comparison Table

Cross-Roller Stages

Part Number High Precision Stages (Existing Products) XPG60 Standard Precision Positioning Stages XCRS60
Stage Size 60×60mm
Stage Thickness 20mm
Travel Distance ±6.5mm
Travel per rotation 0.5mm
Guiding Mechanism Cross-Roller Guide
Allowable Load 49.0N
Movement
Accuracy
Straightness 3μm 30μm
Pitching 25″ 35″
Yawing 15″ 25″
Allowable
Moment
Load
Pitching 5.2N・m
Yawing 4.3N・m
Rolling 5.5N・m
Moment
Rigidity
Pitching 0.12″/N・cm
Yawing 0.11″/N・cm
Rolling 0.07″/N・cm
Parallelism 30μm 50μm
Parallelism of Motion 10μm 30μm
Weight 0.25kg 0.24kg
Upper/Lower Plate Material Aluminum Alloy
Surface
Treatment
Black Anodize
Micrometer Head Position Change
(Optional)
Yes No
Feed Screw Selection
(Optional)
Yes No
Reinforced Clamp Selection
(Optional)
Yes No
Price $264.00 $189.0028% Price Reduction
Days to Ship 6 days shipping: Express A Service 3 days shippingShort delivery time

Dovetail Stages

Part Number High Precision Stages (Existing Products) ZWG60 Standard Precision Positioning Stages XDTS60
Stage Size 25×42 30×50
Stage Thickness 34mm
(Plate 8mm)
34mm
(Plate 6mm)
Travel Distance ±21mm
Travel per rotation 18mm 16.7mm
Minimum Reading 0.1mm
Allowable Load 39.2N
Movement
Accuracy
Straightness 30μm 50μm
Weight 0.29kg 0.26kg
Top/Bottom
Surface Plate
Material Aluminum Alloy
Surface
Treatment
Black Anodize
Price $139.50 $109.0022% Price Reduction
Days to Ship 3 days shipping

Long-travel Dovetail Stages

Part Number High Precision Stages (Existing Products) XLWG100 Standard Precision Positioning Stages XDTLS100
Stage Size 40×60mm
Stage Thickness 25mm 28mm
Travel Distance ±40mm
Travel per rotation 18mm 16.7mm
Minimum Reading 0.1mm
Allowable Load 29.4N
Movement
Accuracy
Straightness 30μm 50μm
Weight 0.14kg 0.18kg
Upper/Lower
Plate
Material Aluminum Alloy
Surface
Treatment
Black Anodize
Price $158.00 $130.0018% Price Reduction
Days to Ship 3 days shipping

See product lineup
  • Online inquiries.

TOP