Skip to content

Loading...

MISUMI STANDARD PRECISION POSITIONING STAGES

New Product Information

Right/Left reversed configurations are added!
Notes on X Axis vertical applications
  • When using X axis stages in Right Hand Drive, CR, A, and AR configurations vertically, the top surface may creep down if mounted with the micrometer tip pointing downward.
    (In the internal spring tension is exceeded, the load causes the table top to creep downward.)
  • When the AZ and AZR configurations are used in vertical applications, the top table does not creep down due to the micrometer head supporting the load.
    However, do not apply loads exceeding the specified vertical load rating as it may cause degradation in accuracy.
CAD Data Downloads 2DCAD 3D_Parasolid 3D_STEP 3D_IGES

See product lineup
  • Online inquiries.

TOP