MISUMI single axis actuator features
MISUMI is proud to offer a complete family of Single Axis Actuators with various styles, types and configurability options. The family is made up of the RS Series, LX Series and the KU Series of actuators, each designed and built for a diverse set of applications. MISUMI has developed a reliable way to bring linear motion to the machine that’s quick, easy and affordable. Our new Single Axis Actuators offer you a new level of convenience and production.
The KU series of actuators feature a rigid, lightweight aluminum alloy base with selectable length and a selectable width. The diameter and lead for the ball screw are also selectable and many sizes are available to meet the demands of medium and heavy load applications. Many configurations are available from the family of MISUMI Single Axis Actuators making it easy for engineers to find the solution that best fits their needs.
Shorten your lead time. Lower your cost.
Quick delivery is not a problem as the Single Axis Actuator can be ready to ship in 11 days. With reliable repetitive motion, the Single Axis Actuator is a durable guide system designed to bring low cost linear motion to a host of demanding applications.
Compatible with most servo and stepper motors. The MISUMI Single Axis Unit is able to accommodate various servo and stepper motors. Motor bracket comes with inlay (tolerance bore DH7), that allows fore easy and accurate motor positioning and assembly.
Order your copy of the NEW Single Axis Actuator Catalog. This brochure covers the complete family of the RS, KU and LX Series of actuators, each designed and built for a diverse set of applications.
We Offer Four Types to Suit Your Application Requirements
Rolled ballscrew type Model: KUA/KUB
Dimensions/Specification detailsPrecision ballscrew type Model: KUH/KUT
Dimensions/Specification detailsRolled ballscrew type with cover Model: KUAC/KUBC
Dimensions/Specification details