RECTANGULAR EJECTOR PINS
RECTANGULAR EJECTOR PINS

| Category | Type | |||||||
|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
|||||
| Material | Head Thickness (T) |
P·W Tolerance | Part Number | Part Number | Part Number | Part Number | ||
| SKH51 equivalent |
Edge | 4mm (T4) |
0 -0.003 |
- | - | P-ERZF | - | |
| 0 -0.005 |
- | P-ERVL | P-ERVF | - | ||||
| 4mm (T4)small diameter |
0 -0.005 |
- | - | P-ERVYF | - | |||
| Normal | 4mm (T4) |
0 -0.003 |
- | - | ERZF | - | ||
| 0 -0.005 |
ERVB | ERVL | ERVF | ERVSF | ||||
| 0 -0.01 |
ERPH | ERL | ERF | ERSF | ||||
| 4mm (T4)small diameter |
0 -0.005 |
- | - | ERVYF | - | |||
| 4·6·8mm (JIS) |
0 -0.005 |
ERVJB | ERVJL | ERVJ | ERVSJF | |||
| 0 -0.01 |
ERJ | ERJL | ERJF | ERSJF | ||||
| 8mm (JIS) |
0 -0.02 |
ERJXB | ERJXL | ERJX | - | |||
| SKD61 equivalent + Nitrided |
ERNXB | ERNXL | ERNX | - | ||||
| Flat bar:SKH51 equivalent Shaft:SK4 |
6·8mm (JIS) |
ERHK-B | ERHK-L | ERHK-F* | - | |||
*W dimension for ERHK-F can be selected.
R-CHAMFERED RECTANGULAR EJECTOR PINS
| Category | Type | ||||
|---|---|---|---|---|---|
![]() |
![]() |
![]() |
|||
| Material | Head Thickness(T) | P·W Tolerance | Part Number | Part Number | Part Number |
| SKH51 equivalent |
4mm (T4) |
0 -0.005 |
ERVLWR ERVLFR |
ERVWR ERVFR |
ERV□□R |
| 0 -0.01 |
ERLWR ERLFR |
ERWR ERFR |
ER□□R | ||
| 4·6·8mm (JIS) |
0 -0.005 |
- | ERVJWR ERVJFR |
ERVJ□□R | |
| 0 -0.01 |
- | ERJWR ERJFR |
ERJ□□R | ||
| 8mm (JIS) |
0 -0.02 |
- | ERJXWR ERJXFR |
- | |
| SKD61 equivalent + Nitrided |
8mm (JIS) |
0 -0.02 |
- | ERNXWR ERNXFR |
- |
C-CHAMFERED RECTANGULER EJECTOR PINS

| Category | Type | ||
|---|---|---|---|
![]() |
|||
| Material | Head Thickness(T) | P·W Tolerance | Part Number |
| SKH51 equivalent |
4mm (T4) |
0 -0.005 |
ERVF□□C |
| 0 -0.01 |
ERF□□C | ||
| 4·6·8mm (JIS) |
0 -0.005 |
- | |
| 0 -0.01 |
ERJF□□C | ||
Characteristics of materials for straight ejector pins
| Material | High Speed Steel SKH51 |
Dies Steel SKD61+Nitrided |
|
|---|---|---|---|
| Hardness HRC | 58~60 | Surface:900HV~ Base material(Core):40~45 |
|
| Machining characteristics |
Wear resistance | 5 | 4 |
| Ability to be mirror-finished | 4 | 3 | |
| Toughness | 3 | 4 | |
| Corrosion resistance | 3 | 3 | |
| Physical characteristics |
Density [g/cm3] | 8.2 | 7.75 |
| Modulus of longitudinal elasticity [kgf/mm2] |
22300 | 21000 | |
| Coefficient of thermal expansion [×10-6/°C] |
10.1 | 10.8 | |
| Thermal conductivity [cal/cm·sec·°C] |
0.051 | 0.061 | |
| Mechanical characteristics |
Tensile strength [kgf/mm2] | 235 | 135 |
| Charpy impact values [kgf·m/cm2] | 2 | 4 | |

Conversion expression
1kgf/mm2=9.81N/mm2
1cal/cm·sec·°C=418.6W/M.K
1kgf·m/cm2=9.81J/cm2
Data may vary depending on heat processing and working conditions; use the data as reference. Rectangular Ejector Pins With Gas Vent

| Category | Type | ||
|---|---|---|---|
![]() |
|||
| Material | Head Thickness(T) | P·W Tolerance | Part Number |
| SKH51 equivalent |
4mm (T4) |
0 -0.005 |
GV-ERVF |
| 0 -0.01 |
GV-ERF | ||
| 4·6·8mm (JIS) |
0 -0.005 |
GV-ERVJ | |
| 0 -0.01 |
GV-ERJF | ||
RECTANGULAR EJECTOR PINS WITH TIP PROCESS

| Category | Type | |||
|---|---|---|---|---|
![]() |
||||
| Material | Head Thickness(T) | P·W Tolerance | Rectangular Ejector Pins with Tip Process(Free designation) | Tip R processing (free designation) |
| Part Number | Part Number | |||
| SKH51 equivalent |
4mm (T4) |
0 -0.005 |
ERV□□ | ERVWR□□ ERVFR□□ |
| 0 -0.01 |
ER□□ | ERWR□□ ERFR□□ |
||
| 4·6·8mm (JIS) |
0 -0.005 |
ERVJ□□ | ERVJWR□□ ERVJFR□□ |
|
| 0 -0.01 |
ERJ□□ | ERJWR□□ ERJFR□□ |
||
click here. RECTANGULAR EJECTOR PINS WITH ENGRAVING

| Category | Type | ||||
|---|---|---|---|---|---|
![]() |
|||||
| Material | Head Thickness(T) | P·W Tolerance | Engraving type(Free designation type) | Tip R processing (free designation) |
|
| Part Number | Part Number | ||||
| SKH51 equivalent |
4mm (T4) |
0 -0.005 |
ERVF□M ERVF□MR |
ERVWR□M ERVWR□MR |
ERVFR□M ERVFR□MR |
| 0 -0.01 |
ERF□M ERF□MR |
ERWR□M ERWR□MR |
ERFR□M ERFR□MR |
||
PRECISION RECTANGULAR EJECTOR PINS-RECTANGULAR SHANK TYPE

| Category | Type | ||
![]() |
|||
| Material | Head Thickness (T) |
P·W Tolerance | One Step |
| Part Number | |||
| SKH51 equivalent |
4mm (T4) |
0 -0.005 |
ERSRP |