MISUMI Factory Automation Components
May 18, 2007
Innovative Shaft Collars with Clamp Levers from MISUMI
MISUMI
USA, Inc. offers 138 types of shaft collars
Schaumburg, IL- With demanding applications
design engineers require a wide assortment of shaft collars. In response to
this need MISUMI USA, Inc. offers an assortment of shaft collar shape types
such as those with a set screw, side mounting hole, inside screw, which is a
clamping cap screw and collars with a built-in damper. Other shape types
include D shape, slit shape as well as the 2-piece separate shape and the
fixing bearing shape, which locks in place the inner race of the rotary
bearing.
One of the most unique and useful MISUMI shaft collars is the clamp lever type.
Available in a variety of sizes, the MISUMI shaft collars with clamp levers
feature an innovative design that requires no tools, which allows for easy
maintenance and installation. This design also allows for a great range of
application needs to be quickly and efficiently met.
Furthermore, 1045 steel with black oxide and electroless nickel plating as well
as 304 stainless steel is available in most shapes. Also, 2017 aluminum with
clear anodizing, black anodizing and resin is available in some shapes.
In total, MISUMI has 138 types of shaft collars through various shape, material
and surface finish combinations. In addition, some of the most popular MISUMI
shaft collars feature selectable lengths and allow the inside diameter to be
selected in sizes from 3 millimeter all the way to 50 millimeter. MISUMI shaft
collars are all compatible with MISUMI linear shafts and rotary shafts with
many offering designs and features that were developed from customer requests.
About MISUMI USA, Inc.
Located in Schaumburg, Illinois, MISUMI USA, Inc. was established in 1988 as a
subsidiary of Japan based MISUMI Corporation. MISUMI USA, Inc. is a leading
supplier of configurable and fixed components for factory automation. In
addition, MISUMI USA, Inc. offers a range of press and plastic die components,
cutting tools and gauges.
For more information, please contact:
Kim Maxwell, Marketing Specialist
MISUMI USA, Inc.
1105 Remington Road
Schaumburg. IL 60173
(800) 681-7475
Web: www.misumiusa.com
Your comments help us improve our website. Give feedback