Skip to content

Loading...

News

MISUMI ADDS NEW REGULATORS

MISUMI Factory Automation Components

June 11, 2010

MISUMI ADDS NEW REGULATORS AND REGULATOR WITH PRESSURE GAUGE TO COMPREHENSIVE LINE OF PIPES, HOSES AND TUBES

Designed for compressed air flow applications, the new products offer rugged construction, reliable performance and fast, easy one-touch coupling.

Regulators with Gauge_ 235 X 235.jpg

Misumi USA, Inc., a subsidiary of Misumi Corporation, part of Misumi Group, Inc. (Tokyo: 9962) and a leading provider of fixed and configurable mechanical components for machine building and factory automation systems, announces the addition of three new Regulators and a new Regulator with Pressure Gauge to its existing line, part of Misumi's comprehensive family of Pipes, Hoses, Tubes and Piping components. 

The new Misumi Regulator products include:

�         RGC Elbow Regulator, RGST Straight Regulator, and RGUJ Unions Regulator, each of which comes in a variety of versions and tube outer diameter sizes. Selection will depend on the specific configuration and application requirements.

�         RGCM Elbow Regulator with Pressure Gauge, a compact compressed air regulator with a pressure gauge offering a pressure operating range from 0.1 to 0.9 MPa. The gauge can be adjusted to precise specifications (+/-5 percent) by rotating the hexagonal part of its body clockwise to raise pressure, and counterclockwise to reduce pressure, then tightening the lock nut to hold the desired setting. Misumi also offers its RGUN Unions Regulator with Gauge.

All versions offer one-touch coupling for quick, easy attachment.  Misumi's regulator products are ruggedly constructed of RoHS-compliant materials and are assembled to deliver reliable performance and long service life.  Key components include a regulating screw, regulating spring, spring presser, stainless steel valve body and spring, piston with nitrile rubber V-packing, guide ring and O-ring.  Regulators with Gauge also include the pressure gauge.  Shipping time for the products is three (3) days.

For complete technical specifications, sizes, pricing and ordering information on Misumi's comprehensive family of Regulators and Regulators with Pressure Gauge, please visit https://us.misumi-ec.com/


About MISUMI USA, Inc.
Located in Schaumburg, Illinois, MISUMI USA, Inc. was established in 1988 as a Subsidiary of Misumi Corporation, a part of the Misumi Group (TOKYO: 9962). MISUMI USA, Inc. is a leading supplier of fixed and configurable components such as leader pins, single-axis actuators, linear shafts, slotted keys, aluminum extrusions, parting locks, linear guides, XY stages and other components for factory automation, plastic mold and press die industries.  For a complete list of available components, please visit https://us.misumi-ec.com/

MEDIA CONTACT

COMPANY CONTACT
MISUMI USA, Inc.
Patrick J. Esposito
Marketing Communications
P. 847-843-9105
F. 847-592-5922
E. pesposito@misumiusa.com