Skip to content

Loading...

News

MISUMI USA EXTENDS "PICK2 FREE" PROMOTION

MISUMI Factory Automation Components

October 26, 2011

MISUMI USA EXTENDS "PICK2 FREE" LINEAR BUSHINGS PROMOTION

From now through March 2012, engineers can choose two free samples from among 500 in-stock models, including many types and sizes.

 

October 26, 2011 (Schaumburg, IL) ― MISUMI USA, Inc., a subsidiary of MISUMI Corporation, part of MISUMI Group, Inc. (Tokyo: 9962), is pleased to announce the extension of its highly popular Linear Bushings "Pick2 FREE" special promotion through March 31st, 2012.  The program is designed to highlight the company's comprehensive selection of high quality, affordable priced Linear Bushings, which are available in a wide range of types and sizes. 

Under the terms of the special promotion, machine and factory automation design engineers have an opportunity to order two Linear Bushing samples, absolutely free. This is a limited time offer and selection is limited to certain sizes. 

MISUMI's Linear Bushings are used in combination with Linear Shafts to enable smooth and precise linear motion in a host of industrial machinery and plant automation system designs, and in manufacturing and processing applications across many industries.

The firm's Linear Bushings line-up includes a wide variety of styles in sizes ranging from 3 mm to 50 mm in diameter. Product styles include straight, standard flanged, mini-flanged, pilot flanged, and center flanged bushings. Also available are Linear Bushings with Pillow Blocks, Linear Ball Bushings, and bushings with clamp levers to allow clamping at a desired position.  All versions are configurable to users' application requirements and specifications relative to style, size, material, and lubrication options. And all are ruggedly constructed and rust protected for long service life.

MISUMI offers the largest portfolio of Linear Bushings in the marketplace today, with approximately 10,000 Linear Bushings available, and over 140,000 sold every month.  More than 500 frequently ordered models are maintained in-stock locally, available for next-day shipping.  To assist in the selection of Linear Bushings, MISUMI offers a detailed selection table in the 2011 Metric Catalog, which also provides complete technical information, sizes, specifications, options, pricing and ordering information on every product model. MISUMI product information can be found at https://us.misumi-ec.com/. 

To take advantage of MISUMI's "Pick2 FREE" special promotion, please view the Terms and Conditions of this offer at: http://www.misumiusa.com/LBoffer.aspx.

 

About MISUMI USA, Inc.

Located in Schaumburg, Illinois, MISUMI USA, Inc. was established in 1988 as a Subsidiary of MISUMI Corporation, a part of the MISUMI Group (TOKYO: 9962). MISUMI USA, Inc. is a leading supplier of fixed and configurable components such as leader pins, single-axis actuators, linear shafts, slotted keys, aluminum extrusions, parting locks, linear guides, XY stages and other components for factory automation, plastic mold and press die industries.  For a complete list of available components, please visit MISUMI USA.

 MEDIA CONTACT

COMPANY CONTACT
MISUMI USA, Inc.
Patrick J. Esposito 
Marketing Manager  
P. 847-843-9105 
F. 847-592-5922
E. pesposito@misumiusa.com