Skip to content

Loading...

News

MANUALLY OPERATED KU SERIES LINEAR ACTUATORS

MISUMI Factory Automation Components

November 29, 2011

MISUMI ADDS MANUALLY OPERATED UNITS TO KU SERIES LINEAR ACTUATORS
AND BUILDS ON LINE OF PNEUMATIC LINEAR MOTION MODULES

KUE_SAA._314 x 209jpg.jpg New products continue to expand the firm's extensive selection of cost-effective linear motion components designed for use in industrial machinery and automation systems.

November 29, 2011 (Schaumburg, IL) ― MISUMI USA, Inc., a subsidiary of MISUMI Corporation, part of MISUMI Group, Inc. (Tokyo: 9962), is pleased to announce the recent expansion of its Linear Actuator product offerings.  The new products include several manually operated KU Series Linear Actuators, as well as a new series of Pneumatic Module Units (Linear Guides).  As a premier global supplier of configurable components and assemblies, MISUMI offers a vast array of motion control solutions for machine builders and automation system design engineers.

The new product offerings include:

KU Series Manually Operated Linear Actuators.  The new actuators feature easy to use manual control for simple jig positioning, and a handwheel drive with trapezoidal lead screws. New models are:

·         KUDP ‒ features position indicator for fast, easy positioning and adjustment, and choice of three handwheel types.

·         KUEF - has configurable handwheel direction for user-selectable orientation, plus choice of three handwheel types. Well suited for use in limited spaces.

·         KUL, KULDP and KULF - vertical models offer simple up-and-down positioning and choice of three handwheel types.  KULDP has a positioning indicator, and KULF offers user-selectable configurable orientation.

·         KUS - a basic rotating table actuator offering fast, easy positioning via built-in plunger, with positions clearly indexed by 30 degrees.

MA Series Line Extension - Pneumatic Module Units (Linear Guides).  The new units provide pneumatically driven end-point positioning for simple transfers.  The MA Series units offer a cost-effective choice, with cost typically 20 percent less than the total cost of the individual parts. New models include:

·         MACM-C ‒ equipped with tube-style air cylinder, and MACM-N, without tube-style cylinder.

·         MACQ-C ‒ equipped with compact air cylinder, and MACQ-N, without compact cylinder.

MISUMI's MA Series of Pneumatic Module Units also includes:

·         MAT ‒ vertical modules, with or without air cylinders, for use in vertical pressurization cutting and push motion applications.

·         MAH ‒ horizontal modules, with or without air cylinders, can be used in both horizontal and vertical positions for work or pallet conveyance and other transfer applications.

Shipping time for all of the new products is eleven (11) days. For helpful Single Axis Actuator unit selection guidelines, design engineers can use MISUMI's online Technical Calculation Software and 3D and 2D CAD data.

For complete information about MISUMI's comprehensive lines of Linear Actuators and Linear Guides, including technical specifications, product options, selection guidelines, pricing and delivery times, visit https://us.misumi-ec.com/.


About MISUMI USA, Inc.

Located in Schaumburg, Illinois, MISUMI USA, Inc. was established in 1988 as a Subsidiary of MISUMI Corporation, a part of the MISUMI Group (TOKYO: 9962).  MISUMI USA, Inc. is a leading supplier of fixed and configurable components such as leader pins, single-axis actuators, linear shafts, slotted keys, aluminum extrusions, parting locks, linear guides, XY stages and other components for factory automation, plastic mold and press die industries.  For a complete list of available components, please visit MISUMI USA.


MEDIA CONTACT

COMPANY CONTACT 
MISUMI USA, Inc. 
Patrick J. Esposito 
Marketing Manager 
P. 847-843-9105 

F. 847-592-5922
E
. pesposito@misumiusa.com