Casters(Caster Type:Plate Swivel)
| Days to Ship |
|
|---|
-

Casters - Fixed or Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed or Swivel, Optional Brake, Economy serve as essential components for various applications in material handling and equipment mobility. Featuring a robust design, these casters provide reliable support by enabling smooth movement across different surfaces. Designed to enhance maneuverability, fixed or swivel options optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow in any setting.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Fixed Plate, Economy
MISUMI
MISUMI Industry Standard Casters - Fixed Plate, Economy, features a robust design and high load capacity, providing reliable mobility by offering smooth movement across varied surfaces. Designed to facilitate equipment relocation, these fixed plate casters optimize operation and extend equipment lifespan in industrial environments. With durable construction, these casters effectively absorb shocks and vibrations, protecting sensitive systems without compromising performance, ensuring consistent reliability for demanding applications.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Low Profile, Optional Stopper
MISUMI
MISUMI Casters and Stoppers are standard products that improve mobility and stability across various applications. Their low-profile design enables smooth movement in tight spaces, making them suitable for diverse equipment and furniture. Optional stoppers enhance safety, keeping items securely in place when necessary.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Cast Iron, Fixed or Swivel, Heavy Duty
MISUMI
• Metal Piece(Fittings etc.,) Material: Steel
• Wheel Bearing: Provided- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Cast Iron, Fixed or Swivel
MISUMI
Cast Frame Casters which can withstand load applied during outdoors conveyance.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - Miniature, Fixed or Swivel, Optional Stopper
MISUMI
Lightest Load Casters. Dedicated for small carriages.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Electrically Conductive, Screw-in, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable stability and mobility by featuring a screw-in design with optional braking capabilities. Designed to enhance maneuverability, these electrically conductive casters optimize operation and extend equipment lifespan in industrial environments where static electricity control is critical. With durable construction, these casters effectively prevent electrical discharges, protecting sensitive systems without compromising performance during transportation and handling of equipment.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Medium-Load, Plate or Swivel, Optional Stopper
MISUMI
MISUMI Casters - Plate Type Fixed and Plate Type Swivel, featuring wheel materials such as MC Nylon, Synthetic Rubber, and Urethane, provide reliable mobility and stability by ensuring smooth movement across various surfaces. Designed to support medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively reduce wear and tear on equipment, protecting sensitive systems without compromising performance, making them ideal for demanding applications.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Heavy-Duty, Fixed or Swivel, Optional Brake
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Carry Master Caster - K-92 Series
Takigen
Takigen Casters & Stoppers have a plate-type swivel design with leveling mounts for stability and easy movement. Made from durable MC Nylon and Polyamide, they perform reliably across various applications. While specific wheel features and stoppers are not detailed, the design ensures smooth maneuverability in diverse environments.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
[Features]·A caster for light-medium duty. [Material]·SPHC and SUS304 are available.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Extra Heavy-Duty, Fixed or Swivel
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
MISUMI Caster Series, Plate Type Fixed and Plate Type Swivel options, features a variety of wheel materials including Nylon (General), Synthetic Rubber (Standard), and Urethane (General). Offering configurations with or without a rotation stopper, these casters provide reliable mobility by ensuring stability and ease of movement. Designed for versatility, this caster type optimizes operation and extends equipment lifespan in industrial or commercial environments. With durable construction, these casters effectively support heavy loads while protecting sensitive systems without compromising performance.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Multiple Optional Locks
MISUMI
Capable of stopping swiveling and the wheel just by stepping on the pedal, which prevents slipping due to vibration.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-

MISUMI
MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - for Cleanrooms, Swivel Plate or Threaded
MISUMI
Casters for Clean Room to which low particle generation grease is applied
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

Casters - Interchangeable Wheels
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load
MISUMI
Compliant with the industry standard pitch.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
![[Economy Series] Casters - Fixed or Swivel, Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Fixed or Swivel, Heavy Load
MISUMI
Economy series Heavy Load MISUMI Caster, Fixed/Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Ideal for carts, equipment, and other applications requiring robust support.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
![[Economy Series] Casters - Swivel, Extra Heavy Load](//content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)
[Economy Series] Casters - Swivel, Extra Heavy Load
MISUMI
Economy series Extra Heavy Load MISUMI Caster, Swivel, MC Nylon/Special Reinforced Plastic, offers reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support Super heavy loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these casters effectively enhance maneuverability, protecting sensitive systems while ensuring efficient performance under demanding conditions. Super Heavy Load Casters which can be towed by powered tractor devices.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
Casters for Clean Room which can absorb vibration even on stepped road surface
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, with Step-Lock
MISUMI
Casters enabling to toggle the wheels between the swivel state and the fixed state by switching the lever to ON or OFF.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Heavy-Duty, Dual Wheel, Swivel, Dustproof
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Heavy-Duty, Various Wheel Materials
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Ball, Flange or Screw-in
MISUMI
Casters with ball mechanism rotatable 360 degree.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series
Pegasus
Features:
•Hardened double ball raceways with 5/8" kingpin
•Zinc plated finish resists rust and corrosion
•1/2" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 2-7/16"
•Grease fitting standard on raceway and axle
Ideal Uses:
Platform Trucks, Utility Carts, Industrial Carts, Work Tables, Dollies, Material Handling, Industrial EquipmentConfigure Now
Ships as soon as 5 Days -

Casters - Heavy-Duty, Lightweight, Low Profile
MISUMI
Lower-floored and lighter-weighed than the conventional products.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Double-Wheeled, Medium Load
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Standard Pressed, Swivel
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatility and durability. These swivel casters feature wheels made from antibacterial white urethane and strong materials like high-impact rubber and nylon. They are resistant to abrasion, chemicals, and gasoline, making them suitable for light oil and low-temperature settings. Note that these casters do not have a stopper.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Wheels - Vulcanized Rubber Coating, RE.C7
ELESA
Wheels for the general public, excellent rolling resistance and elasticity features.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.- Volume Discount is available
Configure Now
Ships as soon as 12 Days -

Standard Press Casters - Medium Load Swivel Type with Stopper
Sisiku Addkreis
Sisiku Addkreis Caster Type Plate Type Swivel offers reliable mobility and stability by utilizing a robust design tailored for medium load applications. Designed to navigate diverse surfaces with ease, this caster ensures exceptional abrasion resistance and is gasoline resistant, including light oil, making it suitable for various environments. Providing a durable solution, Sisiku Addkreis effectively supports heavy items without compromising on performance or safety, thanks to its double stopper that enhances control during movement and positioning.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Optional Brake Pedal
MISUMI
Safety pedals allow more secure stepping action than existing stopper pedals on casters.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

MISUMI
Has the max. allowable load in our product lineup. Can be used for traction of large processing machines and devices by motor power.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are heavy-duty plate-type swivel casters made from durable monomer casting nylon and Nylon 6, designed to endure harsh conditions with excellent abrasion, chemical, gasoline, and oil resistance. While lacking a stopper, their sturdy design guarantees reliable performance in diverse environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - Heavy-Duty, Dual Wheel, Swivel
MISUMI
Casters structured with the dual wheels and thus, excellent in swiveling property during travel.
- Volume Discount is available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster delivers exceptional mobility and stability by incorporating high-quality MC Nylon, steel, and urethane materials. Designed to excel in various environments, the caster ensures robust performance with features like abrasion resistance, chemical resistance, and heat resistance. Providing a low-platform dust-proof solution, this swivel caster effectively supports heavy loads while maintaining smooth operation. Gifu Sanken Plate Type Swivel Caster achieves reliable functionality without compromising durability, making it ideal for demanding applications.
Configure Now
Ships as soon as 7 Days -

Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series
Pegasus
Features:
•Hardened double ball raceways with 1/2" kingpin
•Zinc plated finish resists rust and corrosion
•3/8" axle and locknut
•Multiple wheel bearing options available
•Rig leg spacing: 1-9/16"
•Rig and leg assembly designed for maximum durability
Ideal Uses:
Store Fixtures, Utility Carts, Institutional Equipment, Hospitality CartsConfigure Now
Ships as soon as 5 Days -

Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster
Tosei Sharyo
A caster with integrated production in Japan.
Features
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
Applications
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pressed Free Swivel Casters without Stopper K-420G
Takigen
Takigen Pressed Free Swivel Caster K-420G, featuring a combination of nylon, rubber, and urethane rubber wheels, offers exceptional mobility and flexibility by ensuring smooth maneuverability in various applications. Designed to enhance transport efficiency, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, it effectively supports heavy loads while protecting sensitive systems without compromising overall performance.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Uchimura-Caster
Low floor, compact, and the highest allowable load. Distortion due to load does not occur even when fixed for long periods of time under heavy loads.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Kurashiki Kako
Kurashiki Kako Plate Type Swivel Caster, Two Wheels, with Leveling Mounts offers reliable mobility and stability by featuring a robust design that accommodates various applications. Designed to enhance maneuverability, this caster type optimizes operation and extends equipment lifespan in industrial settings. With durable nylon and steel materials, it effectively supports heavy loads while protecting sensitive systems from wear and tear. Ideal for environments requiring frequent relocation, this caster ensures seamless performance without compromising on reliability or efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Medium-Load Caster, Swivel, J Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and versatility by featuring a medium-load design ideal for various applications. Designed to withstand demanding environments, the caster ensures exceptional performance with materials such as conductive urethane and heat-resistant rubber. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and low-temperature resistance without compromising stability. With a 150 mm size, this caster is perfect for ensuring smooth movement even in challenging conditions, making it an essential component for many industrial uses.
Configure Now
Ships as soon as 4 Days -

Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series
Nanshin
Nanshin STM Series Freely Swiveling Caster, Plate Type Swivel, Heat Resistance Reinforced Plastic, Monomer Casting Nylon, Nylon, White, Phenol, Polyphenylene Sulfide, Rubber, Urethane provides reliable support by enhancing maneuverability and stability in various applications. Designed to facilitate smooth movement, this industrial caster optimizes operation and extends equipment lifespan in demanding environments. With durable construction, this caster effectively absorbs shocks and vibrations, protecting sensitive systems without compromising performance, ensuring efficiency and reliability in industrial settings.
- Volume Discount is available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanshin | Pegasus | MISUMI | MISUMI | Sisiku Addkreis | ELESA | Sisiku Addkreis | MISUMI | MISUMI | Sisiku Addkreis | MISUMI | Gifu Sanken Kogyo | Pegasus | Tosei Sharyo | Takigen | Uchimura-Caster | Kurashiki Kako | Gifu Sanken Kogyo | Nanshin |
| Product Series | Casters - Swivel, Stainless Steel Optional, Medium-Heavy Load | Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】 | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Medium Load, P21 Series | Standard Press Casters - Medium Load Swivel Type with Stopper | Casters - for Heavy Loads, Low Platform, Compact, Stainless Steel, SUHJ | Low-Platform Dust-Proof Caster, Swivel, TN Type, Size: 50 mm | Casters - Steel, Fixed/Swivel, Wheel Material Selectable, Light to Medium Load, P12 Series | Casters - for Medium Loads, Plate, Swivel, General Purpose, Steel, W-Series WJ, Gold Caster | Casters - Freely Swiveling, Industrial, Plate, Heavy Duty, STM Series | ||||||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 8 Days | 8 Days |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days |
4 Days Stock Items Included |
Same Day
Stock Items Included | 11 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 12 Days | 4 Days | 4 Days | 5 Days | 7 Days |
Same Day Stock Items Included | 7 Days | 5 Days | 4 Days | 5 Days | 4 Days | 5 Days | 4 Days |
Same Day Stock Items Included |
| Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||
| Caster Type | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Caster | Caster | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Swivel Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Double Rotation & Swivel Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper / Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 220.01 to 320.00 / 485.01 to 750.00 / 750.01 or More | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | Up to 35.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 | 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 | 750.01 or More | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 |
| Mounting Height H(mm) | 100 ~ 250 | 35 ~ 190 | 68 ~ 106 | 145 ~ 365 | 112.5 ~ 350 | 35 ~ 90 | 65 ~ 190 | 101 ~ 178 | 68 ~ 106 | 71 ~ 130.5 | 70 ~ 190 | 79 ~ 140 | 65 ~ 122 | 103 ~ 132 | 68 ~ 106 | 118 ~ 130 | 93 ~ 190 | 79 ~ 100 | 68 ~ 106 | 79 ~ 140 | 162 ~ 180 | 144 ~ 198 | 75 ~ 102 | 62 ~ 74 | 74 ~ 99 | - | 82 ~ 120 | 142.88 ~ 241.3 | 88 ~ 98 | 64 ~ 77 | 103 ~ 374 | 66 ~ 104 | 103 ~ 305 | 177 ~ 198 | 150 ~ 200 | 78 ~ 108 | 75 ~ 102 | 63 | 106.36 ~ 157.16 | 100 ~ 305 | 35 ~ 90 | 79 ~ 107 | 70 ~ 128 | 198 | 70 ~ 305 |
| Wheel Material | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol / Engineering Plastics | Synthetic Rubber / Urethane | Synthetic Rubber / Urethane | Synthetic Rubber / Nylon / Urethane / Steel / Elastomer | Synthetic Rubber / Nylon / Urethane / Other | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol / Rubber | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon / Phenol / Engineering Plastics | Synthetic Rubber / Nylon / Urethane / Elastomer | Synthetic Rubber / Urethane / Other | Nylon / Engineering Plastics | Nylon / Urethane | Other | Nylon / Phenol / Engineering Plastics | Nylon / Engineering Plastics | Nylon / Engineering Plastics | Urethane | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon | Nylon / Phenol | Steel | Nylon | Nylon / Polyurethane / Phenol / Engineering Plastics / Steel / Rubber / Elastomer | Nylon / Phenol / Engineering Plastics | Nylon | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Rubber | Synthetic Rubber / Urethane | Synthetic Rubber | Nylon | Nylon | Nylon | Nylon / Urethane / Steel | Polyurethane / Engineering Plastics / Elastomer | Synthetic Rubber / Nylon / Urethane / Steel | Nylon / Urethane / Rubber | Phenol | Nylon | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane / Phenol / Engineering Plastics / Other |
| Wheel Characteristic | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | - | - | - | Not Provided | Antistatic / Not Provided | Not Provided | Not Provided | Not Provided | Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Oil Resistance / Not Provided |
| Metallic Portion Material | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel / iron | Steel / Stainless Steel | Steel | Aluminum | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | - | - | Stainless Steel | Steel | Stainless Steel | Other | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel |
| Mounting Hole Type | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | - | - | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | - | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | - | - | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | - | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | - | Round Holes (3) | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | - | Round Holes (4) | Round Holes (2) / Round Hole (1) | Round Holes (4) | - | - | Slotted Hole (1) | - | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Round Holes (2) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 63 ~ 115 | 28 ~ 75(80) | 50 ~ 71 | 104 ~ 170 | 65 ~ 160 | 28 ~ 55 | 55 ~ 82 | 63 ~ 80 | 54 ~ 80 | 42 ~ 70 | 55 ~ 106 | 64 ~ 121 | 56 ~ 82 | 55 | 54 ~ 71 | 68 | 73.5 | 63 | 54 ~ 71 | 64 ~ 121 | 82 | 73 ~ 93 | 64 ~ 78 | - | 64 ~ 78 | 32 ~ 49 | 58 ~ 70 | 20.57 | 71 | 52 | 63 ~ 140 | - | 63 ~ 125 | - | - | 55(65) ~ 63(78) | 64 ~ 78 | 94 | 8.33 | 63 ~ 125 | 28 ~ 55 | 64 ~ 78 | 80 | 90 | 55 ~ 125 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 63 ~ 105 | 23 ~ 75(80) | 36 ~ 71 | 104 ~ 170 | 65 ~ 160 | 23 ~ 42 | 28 ~ 75 | 63 ~ 80 | 36 ~ 78(80) | 42 ~ 70 | 42 ~ 77.5 | 59 ~ 78 | 28 ~ 40 | 42 | 36 ~ 71 | 71 | 45 | 63 | 36 ~ 71 | 59 ~ 78 | 40 | 70 ~ 87 | 64 ~ 78 | - | 64 ~ 78 | 32 ~ 49 | 58 ~ 70 | 9.53 | 71 | 52 | 63 ~ 140 | - | 63 ~ 125 | - | - | 55(65) ~ 63(78) | 64 ~ 78 | 94 | 7.94 | 63 ~ 125 | 23 ~ 42 | 64 ~ 78 | 80 | 90 | 42 ~ 125 |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 75 ~ 200 | 25 ~ 150 | 50 ~ 75 | 100 ~ 300 | 75 ~ 300 | 25 ~ 75 | 50 ~ 150 | 75 ~ 130 | 50 ~ 75 | 42 ~ 92 | 50 ~ 150 | 50 ~ 100 | 50 ~ 100 | 75 ~ 100 | 50 ~ 75 | 75 ~ 130 | 75 ~ 150 | 50 ~ 75 | 50 ~ 75 | 50 ~ 100 | 100 ~ 125 | 100 ~ 150 | 50 ~ 75 | 50 ~ 60 | 50 ~ 75 | 15.875 ~ 25.4 | 50 ~ 75 | 101.6 ~ 203.2 | 65 ~ 75 | 38 ~ 50 | 75 ~ 300 | 50 ~ 200 | 75 ~ 250 | 130 ~ 150 | 100 ~ 150 | 50 ~ 75 | 42 ~ 65 | 50 | 76.2 ~ 127 | 75 ~ 250 | 25 ~ 75 | 50 ~ 75 | 50 ~ 75 | 150 | 50 ~ 250 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Through Hole -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
Rotation Brake Type
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
- inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
CAD
-
- 2D
- 3D


















![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_b$)
![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_b/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_b$)











































![[Economy Series] Casters - Fixed or Swivel, Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107449/110311107449_001_20240826180742.jpg?$product_view_c$)
![[Economy Series] Casters - Swivel, Extra Heavy Load](http://content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110311107539/110311107539_001_20240826180742.jpg?$product_view_c$)