Casters(Caster Type:Screw-In)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Casters - Threaded, Low Profile Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters - Threaded, Low Profile Swivel, Optional Brake, features a robust swivel mechanism that ensures smooth maneuverability. Designed to enhance mobility, these casters optimize operation and extend equipment lifespan in various industrial settings. With durable construction, casters effectively support heavy loads while protecting sensitive systems from damage. Optional brake functionality offers added safety, preventing unwanted movement. Ideal for use in warehouses, workshops, or any environment requiring reliable transport solutions, these casters provide stability and efficiency.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Stainless Steel, Swivel, Optional Brake, Economy
MISUMI
MISUMI Industry Standard Casters - Stainless Steel, Swivel, Optional Brake, Economy provide reliable mobility by facilitating smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. With durable construction, these stainless steel casters effectively resist corrosion and wear, protecting sensitive systems without compromising performance. Optional brake feature offers added stability when needed, ensuring safety and efficiency in transport and handling tasks.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Light Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Medium Load Screw-in Caster Casters - Light Load, Swivel, Optional Brake provides reliable mobility by enabling smooth movement across various surfaces. Designed to facilitate easy maneuverability, these screw-in casters optimize operation and extend equipment lifespan in industrial and warehouse environments. With durable construction, these casters effectively support medium loads, protecting sensitive systems without compromising performance. Optional brake feature adds stability when needed, ensuring safety and control during operation. Ideal for a variety of applications, including workstations and storage units.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Multiple Optional Locks
MISUMI
Capable of stopping swiveling and the wheel just by stepping on the pedal, which prevents slipping due to vibration.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Low Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Light Load Screw-in Caster Casters - Low Load, Swivel, Screw-in, Optional Brake provide reliable mobility by allowing smooth movement across various surfaces. Designed to facilitate easy maneuvering, these casters optimize operation and extend equipment lifespan in light-duty applications such as office furniture, display racks, and lightweight machinery. With durable construction, these casters effectively minimize wear and tear on surfaces, protecting sensitive systems without compromising performance, making them ideal for environments requiring flexibility and stability.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Electrically Conductive, Swivel, Optional Brake
MISUMI
MISUMI Industry Standard Casters provides reliable static discharge protection by facilitating safe movement across various surfaces. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in industrial and electronic environments. With durable construction, these casters effectively minimize risks associated with static electricity, protecting sensitive systems without compromising performance. Swivel functionality ensures ease of navigation, while optional brakes offer stability when needed, making them ideal for versatile applications.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Cleanrooms, Swivel Plate or Threaded
MISUMI
Casters for Clean Room to which low particle generation grease is applied
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 11 Days -

MISUMI
Casters for Clean Room which can absorb vibration even on stepped road surface
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Medium Load, Swivel, Screw-in, Optional Brake
MISUMI
MISUMI Heavy Load Screw in Caster Casters - Medium Load, Swivel, Screw-in, Optional Brake provides reliable mobility solutions by facilitating smooth movement across various surfaces. Designed to support medium loads, these swivel casters optimize operation and extend equipment lifespan in manufacturing and industrial environments. With durable construction, these casters effectively absorb shock and vibrations, protecting sensitive systems without compromising performance. Optional brake feature enhances stability during stationary use, ensuring safety and efficiency in dynamic applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Screw-in Swivel, Economy
MISUMI
MISUMI Screw-In Economy Casters, Synthetic Rubber Wheel, with Rotation Stopper provide reliable mobility solutions by facilitating smooth movement of light loads. Designed to enhance maneuverability, these casters optimize operation and extend equipment lifespan in various industrial and commercial environments. With durable construction, these casters effectively absorb shocks, protecting sensitive systems without compromising performance, ensuring seamless workflow and efficiency across multiple applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Swivel, Optional Brake
MISUMI
MISUMI Screw-In Economy Casters, Nylon 6/Synthetic Rubber/Urethane wheel, with rotation stopper provides reliable mobility solutions by enhancing maneuverability across various surfaces. Designed to facilitate smooth movement, these screw-in type casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively reduce wear and tear, protecting sensitive systems without compromising performance, ensuring efficient workflow and operational longevity.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Nanshin
Nanshin Casters & Stoppers offer a versatile solution for mobility and stability with their Plate Type Swivel and Screw-In Type casters, which come equipped with leveling mounts. Constructed from durable monomer casting nylon, these wheels are designed to withstand oil exposure, ensuring longevity and reliability in various environments. While these casters do not include stoppers, they provide a smooth and efficient rolling experience.
Configure Now
Ships as soon as 5 Days -

Casters - Screw-in, Resin Body
MISUMI
MISUMI Screw-In Type Caster, Nylon Wheel Material offers reliable mobility by facilitating smooth movement across various surfaces. Designed to support a wide range of applications, resin casters optimize operation and extend equipment lifespan in industrial and commercial settings. With durable construction, these casters effectively minimize wear and tear on floors and equipment, protecting sensitive systems without compromising performance. Ideal for heavy-duty use, they ensure stability and durability, making them a valuable addition to any workspace.
- Volume Discount Available
- Lead Time Reduction
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Long Screw Type Independent Casters with Stopper, K-415EA
Takigen
Takigen K-415EA Long Screw Type Independent Casters with Stopper, Screw-In Type, Nylon, Rubber, Urethane Rubber Wheel Material provides reliable mobility support by combining durability and resistance to various elements. Designed to navigate diverse environments, these casters optimize operation and extend equipment lifespan in industrial and commercial applications. With durable construction, these casters effectively minimize wear and tear, protecting sensitive systems without compromising performance. Features include abrasion resistance, chemical resistance, and a rotation stopper for enhanced stability and control.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ, a screw-in type caster made from conductive MC nylon and conductive nylon 6, offers reliable stability and maneuverability. Designed to support low platform heavy loads, it optimizes operation and extends equipment lifespan in industrial environments. With durable construction and a freely adjustable stopper, this caster minimizes static buildup, effectively protecting sensitive systems while maintaining high performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads
Sisiku Addkreis
Sisiku Addkreis Caster Type features a versatile design with plate type swivel and screw-in type configurations, equipped with leveling mounts for optimal stability. Crafted from monomer casting nylon, nylon 6, and special regenerated nylon, this caster delivers exceptional abrasion and chemical resistance, making it suitable for demanding environments. Engineered for heavy loads, the caster ensures reliable mobility and support, effectively enhancing operational efficiency without compromising durability or performance. Ideal for low platform applications, Sisiku Addkreis Caster Type stands out in versatility and reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster
Uchimura-Caster
Can be mounted by tightening a hex washer with a dedicated wrench. Ideal for equipment, etc., that has a small mounting surface area.
[Features]
· Can be mounted by turning and tightening a hex washer with a dedicated wrench.
· Ideal for equipment, etc., that has a small mounting area.
· No. 309 to 311, 309s to 311s can be mounted by inserting into a pipe-shaped leg part and fixing.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Screw Wheel Free Swivel Casters without Stopper K-420A
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Screw-In Type- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, SJT-S Series
Yuei Caster
Yuei Caster Screw-In Type delivers reliable maneuverability by featuring a robust design suited for various applications. Designed to enhance mobility in environments where durability is essential, this caster ensures smooth movement and stability across surfaces. Providing a high-quality solution, Yuei Caster effectively withstands abrasion and oil exposure while remaining gasoline-resistant, making it ideal for industrial and commercial settings. With an integrated rotation stopper, it enhances safety and control, ensuring optimal performance without compromising reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Tokai Caster
Tokai Caster, Dual-Wheel Caster, TY75N offers exceptional mobility and stability through its screw-in type design featuring two durable nylon wheels. With abrasion resistance, chemical resistance, and oil resistance, this product ensures reliable performance in various demanding environments. Designed to enhance maneuverability, dual-wheel caster optimizes operation and extends equipment lifespan in warehouses, factories, and laboratories. With robust construction, dual-wheel caster effectively supports heavy loads, protecting sensitive systems while maintaining high efficiency and safety standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster
Uchimura-Caster
[Features]
· Can be mounted by turning and tightening a hex washer with a dedicated wrench.
· Ideal for equipment, etc., that has a small mounting area.
· No. 309 to 311, 309s to 311s can be mounted by being inserted into a pipe-shaped leg part and tightened.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel
Sisiku Addkreis
Sisiku Addkreis Anti-Static Caster III for Low Floor Heavy Loads (HJ-SJ, HJB-SJ Bracket Set without Wheel) ensures reliable stability and seamless mobility in demanding environments. Designed to support heavy loads, these casters optimize performance and extend equipment lifespan in industrial settings. Their durable construction effectively minimizes static discharge, safeguarding sensitive systems while maintaining high performance, making them ideal for environments requiring precise equipment handling.
Configure Now
Ships as soon as 7 Days -

Stainless Steel Caster SU-SR Series Freely Swiveling Type
Nanshin
Nanshin screw-in type casters in the SU-SR Series feature elastomer, nylon, and rubber wheels, offering reliable mobility and smooth movement across various surfaces. Designed to enhance maneuverability, these casters optimize operations and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively reduce wear and tear, protecting sensitive systems while maintaining performance and efficiency. Ideal for heavy-duty applications, they facilitate seamless transport and positioning of equipment.
- Volume Discount Available
Configure Now
Ships as soon as 10 Days -

Casters - with Swivel Stopper, General, Screw-in, SH Series
Nanshin
Nanshin Casters & Stoppers are designed to enhance mobility and stability in various applications. These screw-in type casters feature wheels made from durable materials such as black nylon, white nylon, and rubber, offering excellent oil resistance for longevity. Additionally, they come equipped with a rotation stopper, ensuring safety and control in movement.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series
Yuei Caster
Yuei Caster ST-SW Special Swivel Caster Screw-in Type (with Double Stopper), featuring screw-in design, nylon foil rubber and urethane materials, offers exceptional durability and resilience. Engineered for abrasion resistance and gasoline resistance, this caster withstands harsh environments while ensuring smooth mobility. Designed to enhance maneuverability, its double stopper functionality prevents unintended movement, optimizing operation in industrial settings. With reliable performance, this caster protects sensitive systems, ensuring longevity and efficiency in various applications.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Buffer Spring, Shock Absorbing, V TS6 Series
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers offer versatile, durable mobility solutions with various caster types like plate swivel, plug-in, and screw-in, all featuring built-in shock absorbers for stability. Made from high-quality rubber SBR and urethane, they resist abrasion, gasoline, and light oils. A stopper is not included.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Dual-Wheel Caster, TX40N/TX50N
Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Screw Double Wheel Swivel Casters without Stopper K-200GN
Takigen
Takigen Caster K-200GN offers reliable mobility by featuring a screw-in type design with two durable nylon wheels. Designed to withstand harsh conditions, this caster ensures exceptional chemical and oil resistance, making it ideal for environments where exposure to gasoline and light oils is common. Providing a cost-effective solution, K-200GN effectively enhances maneuverability without compromising stability. Its lack of a stopper allows for smooth, unrestricted movement, making it suitable for various applications where flexibility and durability are paramount.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Double Wheel Swivel Casters with Stopper K-200GNS
Takigen
Takigen Casters & Stoppers feature a screw-in design with two durable nylon wheels, ensuring excellent performance in diverse environments. These wheels resist chemicals, gasoline, and light oils, making them suitable for industrial applications. They also include a rotation stopper for added stability and safety.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster
Uchimura-Caster
A compact screw-in type caster for heavy weights that is ideal for heavy equipment with a minimal mounting surface area.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanshin | MISUMI | Takigen | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Uchimura-Caster | Takigen | Tokai Caster | Yuei Caster | Tokai Caster | Tokai Caster | Uchimura-Caster | Sisiku Addkreis | Nanshin | Nanshin | Yuei Caster | Sisiku Addkreis | Tokai Caster | Takigen | Takigen | Uchimura-Caster |
| Product Series | Casters - Resin, Screw-in or Plate, Optional Stopper【4 Pieces Per Package】 | Anti-Static Caster III for Low Platform Heavy Loads HJ-SJ HJB-SJ | Low Platform Caster HJ HJB HJ-SJ HJB-SJ HJ-AD AD for Heavy Loads | Casters - Standard, Bolt, Synthetic Rubber Wheel, Class 300, Packing Caster | Casters - with Stopper, Standard, Bolt, Synthetic Rubber Wheel, Class 300s, Packing Caster | Anti-Static Caster III for Low Floor Heavy Load HJ-SJ HJB-SJ Bracket Set without Wheel | Swivel Casters - Plate, Specialty, with Double Stopper, ST-SW Series | Casters - Middle, Bolt, Heavy Duty, Synthetic Rubber Wheel, Class 300H, Packing Caster | ||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
| Days to Ship | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 4 Days | 4 Days | 11 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days |
Same Day Stock Items Included | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 7 Days | 10 Days | 7 Days | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 10 Days |
| Specifications |
|
|
|
|
|
|
| |||||||||||||||||||||||||||
| Caster Type | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided |
| Load Range(daN) | 80.01 to 140.00 / 140.01 to 220.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 | 80.01 to 140.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 80.01 to 140.00 | Up to 35.00 / 80.01 to 140.00 / 220.01 to 320.00 / 485.01 to 750.00 | Up to 35.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 | 140.01 to 220.00 | 140.01 to 220.00 | 35.01 to 80.00 / 80.01 to 140.00 | - | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 35.01 to 80.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 |
| Mounting Height H(mm) | 74 ~ 107 | 74 ~ 126 | 74 ~ 97 | 110 ~ 138 | 59 ~ 95 | 68 ~ 126 | 122 ~ 134 | 160 ~ 178 | 134 ~ 166 | 59 ~ 96 | 97 ~ 134 | 58 ~ 70 | 71 ~ 120 | 34 ~ 46 | 68 ~ 179 | 85 ~ 115 | 85 ~ 115 | 43.5 ~ 45 | 56 ~ 151 | 47 ~ 95 | 110 | 134 ~ 166 | 70 | 84.5 | 66 ~ 151 | - | 67 | 74 | 104 ~ 132 | 89 to 77 ~ 114 to 102 | 43 ~ 56 | 70 | 70 | 128 |
| Wheel Material | Nylon / Engineering Plastics | Nylon / Urethane / Other | Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Urethane / Other | Nylon / Urethane / Other / Elastomer | Synthetic Rubber | Nylon / Urethane | Urethane | Urethane / Other | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon | Nylon | Nylon / Urethane / Rubber | Nylon | Nylon / Urethane | Nylon / Elastomer | Synthetic Rubber | Nylon / Rubber | Elastomer | Synthetic Rubber / Nylon / Urethane / Other | Nylon | Nylon | Synthetic Rubber | - | Synthetic Rubber / Nylon / Elastomer | Synthetic Rubber / Nylon | Urethane / Other | Synthetic Rubber / Urethane | Engineering Plastics | Nylon | Nylon | Synthetic Rubber |
| Wheel Characteristic | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Antistatic / Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Oil Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | - | Oil Resistance / Not Provided | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Steel | Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Other | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Aluminum | Aluminum | Steel |
| Mounting Hole Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted Hole (1) | - | - | - | - | - | - | - | - | - | Slotted Hole (1) | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Thread Diameter | M16 ~ M20 | M12 ~ M16 | M12 ~ M16 | M12 ~ M16 | M12 | M12 ~ M16 | M12 | M16 | M16 ~ M20 | M12 | M16 ~ M20 | M8 ~ M10 | M8 ~ M16 | M8 | M12 ~ M16 | M20 ~ M24 | M20 ~ M24 | M8 ~ M12 (P1.75) | M8 ~ M12 | UNF 1/2 ~ UNF 3/8 | W 3/8 ~ M12 (P1.75) | M16 ~ M20 | W 3/8 ~ M12 (P1.75) | W 3/8 ~ M16 | M8 ~ M12 | M20 | M12 (P1.75) | UNF 1/2 | M12 ~ M16 | M12 | UNF 1/2 ~ M12 (P1.75) | M12 | M12 | M20 |
| Wheel Diameter D(φ) | 50 ~ 75 | 50 ~ 100 | 50 ~ 75 | 75 ~ 100 | 40 ~ 75 | 50 ~ 100 | 75 ~ 130 | 100 ~ 125 | 100 ~ 125 | 40 ~ 75 | 75 ~ 100 | 50 ~ 60 | 42 ~ 75 | 18 ~ 30 | 50 ~ 150 | 50 ~ 75 | 50 ~ 75 | 40 | 40 ~ 130 | 32 ~ 75 | 100 | 100 ~ 125 | 60 | 75 | 50 ~ 130 | - | 50 | 50 | 75 ~ 100 | 50 ~ 75 | 38 ~ 47 | 60 | 60 | 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Brand
-
- Tokai Caster (5)
- Sisiku Addkreis (4)
- Takigen (4)
- Nanshin (3)
- Uchimura-Caster (3)
- Yuei Caster (2)
- ESCO (0)
- ELESA (0)
- Gifu Sanken Kogyo (0)
- Kurashiki Kako (0)
- Pegasus (0)
- Yodono (0)
- Tosei Sharyo (0)
- Inoac (0)
- Spacio (0)
- Takigen (Hammer Caster) (0)
- BLICKLE (0)
Filters
-
Caster Type
-
Plate Swivel -
Plate Fixed -
Screw-In -
Shock Absorber -
Leveling Mounts -
Plug-In -
Resin -
Angled -
Corner -
Two Wheels -
Other -
Related Components -
Plate Swivel with Stopper
-
-
Type
- Caster
-
Stopper
- Not Provided
- Rotation Stopper
- Swivel Stopper
- Double Rotation & Swivel Stopper
-
Load Range(daN)
- Up to 35.00
- 35.01 to 80.00
- 80.01 to 140.00
- 140.01 to 220.00
- 220.01 to 320.00
- 320.01 to 485.00
- 485.01 to 750.00
- 750.01 or More
-
Metric / Inch
- metric
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 150
- 151
- 152
- 153 to 145
- 155
- 157
- 157.16
- 158
- 160
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 175
- 177
- 178
- 179
- 180
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 195
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 220
- 225
- 230
- 235
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 251
- 255
- 257
- 260
- 260 to 250
- 275 to 255
- 287
- 300
- 302
- 304
- 305
- 315
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
- Synthetic Rubber
- Nylon
- Urethane
- Polyurethane
- Phenol
- Engineering Plastics
- Steel
- Stainless Steel
- Rubber
- Elastomer
- Gray Soft Rubber
- Other
-
Wheel Characteristic
-
Metallic Portion Material
- Steel
- Stainless Steel
- Aluminum
- iron
- Other
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
CAD
-
- 2D
- 3D